Tension levers, flat, external thread, 15° (K0114 15 inch)

Tension levers, flat, external thread, 15° (K0114 15 inch)
Material:
Steel parts grade 5.8.
Ball knob black plastic.

Version:
Black oxidised.

On request:
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0114.1A32X20
K0114.1A32X25
K0114.1A32X30
K0114.1A32X40
K0114.1A32X50
K0114.1A32X60
K0114.1A42X20
K0114.1A42X25
K0114.1A42X30
K0114.1A42X40
K0114.1A42X50
K0114.1A42X60
K0114.2A42X20
K0114.2A42X25
K0114.2A42X30
K0114.2A42X40
K0114.2A42X50
K0114.2A42X60
K0114.2A52X20
K0114.2A52X25
K0114.2A52X30
K0114.2A52X40
K0114.2A52X50
K0114.2A52X60
K0114.3A52X20
K0114.3A52X25
K0114.3A52X30
K0114.3A52X40
K0114.3A52X50
K0114.3A52X60
K0114.3A62X20
K0114.3A62X25
K0114.3A62X30
K0114.3A62X40
K0114.3A62X50
K0114.3A62X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size X=Thread No. of teeth D D1 D2 D3 H H2 H3 H4 A=Handle length L=Thread length Weight in kg (ERP)

24.09 €

1 5 Days 15/16-182013.533251019122329100200.1770

24.09 €

1 5 Days 15/16-182013.533251019122329100250.1800

24.09 €

1 5 Days 15/16-182013.533251019122329100300.1799

25.29 €

1 5 Days 15/16-182013.533251019122329100400.1815

25.29 €

1 5 Days 15/16-182013.533251019122329100500.1860

25.29 €

1 5 Days 15/16-182013.533251019122329100600.1891

24.09 €

1 5 Days 13/8-162013.533251019122329100200.1802

24.09 €

1 5 Days 13/8-162013.533251019122329100250.1800

24.09 €

1 5 Days 13/8-162013.533251019122329100300.1820

25.29 €

1 5 Days 13/8-162013.533251019122329100400.1871

25.29 €

1 5 Days 13/8-162013.533251019122329100500.1918

25.29 €

1 5 Days 13/8-162013.533251019122329100600.1968

29.45 €

1 5 Days 23/8-1624194130122213.52638127200.3170

29.45 €

1 5 Days 23/8-1624194130122213.52638127250.3130

29.45 €

1 5 Days 23/8-1624194130122213.52638127300.3188

30.80 €

1 5 Days 23/8-1624194130122213.52638127400.3190

30.80 €

1 5 Days 23/8-1624194130122213.52638127500.3310

30.80 €

1 5 Days 23/8-1624194130122213.52638127600.3270

29.45 €

1 5 Days 21/2-1324194130122213.52638127200.3274

29.45 €

1 5 Days 21/2-1324194130122213.52638127250.3280

29.45 €

1 5 Days 21/2-1324194130122213.52638127300.3310

30.80 €

1 5 Days 21/2-1324194130122213.52638127400.3386

30.80 €

1 5 Days 21/2-1324194130122213.52638127500.3526

30.80 €

1 5 Days 21/2-1324194130122213.52638127600.3546

35.03 €

1 5 Days 31/2-13262345371428173348145200.5033

35.03 €

1 5 Days 31/2-13262345371428173348145250.5709

35.03 €

1 5 Days 31/2-13262345371428173348145300.5113

36.44 €

1 5 Days 31/2-13262345371428173348145400.5200

36.44 €

1 5 Days 31/2-13262345371428173348145500.5260

36.44 €

1 5 Days 31/2-13262345371428173348145600.5354

35.03 €

1 5 Days 35/8-11262345371428173348145200.5109

35.03 €

1 5 Days 35/8-11262345371428173348145250.5154

35.03 €

1 5 Days 35/8-11262345371428173348145300.5241

36.44 €

1 5 Days 35/8-11262345371428173348145400.5386

36.44 €

1 5 Days 35/8-11262345371428173348145500.5504

36.44 €

1 5 Days 35/8-11262345371428173348145600.5138

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body Black oxidised
Component material Plastic Item Tension Lever Version 1 Flat
RoHS True Style 15° PL Stainless steel False
Kind of fastening Internal thread H1 2 A2 15

Tech Support