Ball knobs aluminum DIN 319 (K0650 inch)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0650.116AE2
K0650.120A12
K0650.125A22
K0650.132A32
K0650.140A42
K0650.150A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D6 H=Height T=Thread depth Weight in kg (ERP)

4.66 €

1 5 Days 8-32168157.20.0078

4.80 €

1 5 Days 10-322012189.10.0137

6.68 €

1 5 Days 1/4-20251522.5110.0231

9.63 €

1 5 Days 5/16-1832182914.50.0457

13.85 €

1 5 Days 3/8-16402237180.0911

20.07 €

1 5 Days 1/2-13502846210.1711

Loading...

  1. 1

Basic information

Main Body Type Round shape Round Type Category Ball Main Body Material Aluminum
Surface finish body Polished Item Ball Knob DIN DIN 319
Thread type Internal thread Style C Style definition With internal thread
PL Stainless steel False RoHS True

Tech Support