Five lobe grips external thread (K0255 AG inch)

Five lobe grips external thread (K0255 AG inch)
Material:
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Note:
The screw lengths 15, 35 and 45 are not available in stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0255.50A4X20
K0255.50A4X40
K0255.50A5X30
K0255.50A5X60
K0255.50A41X20
K0255.50A41X40
K0255.50A45X20
K0255.50A45X40
K0255.50A46X20
K0255.50A46X40
K0255.50A47X20
K0255.50A47X40
K0255.50A55X30
K0255.50A55X60
K0255.50A56X30
K0255.50A56X60
K0255.50A57X30
K0255.50A57X60
K0255.50A415X20
K0255.50A415X40
K0255.50A416X20
K0255.50A416X40
K0255.50A417X20
K0255.50A417X40
K0255.63A4X20
K0255.63A4X40
K0255.63A5X30
K0255.63A5X60
K0255.63A41X20
K0255.63A41X40
K0255.63A45X20
K0255.63A45X40
K0255.63A46X20
K0255.63A46X40
K0255.63A47X20
K0255.63A47X40
K0255.63A55X30
K0255.63A55X60
K0255.63A56X30
K0255.63A56X60
K0255.63A57X30
K0255.63A57X60
K0255.63A415X20
K0255.63A415X40
K0255.63A416X20
K0255.63A416X40
K0255.63A417X20
K0255.63A417X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 H2 Component material Colour Cap PL Stainless steel L=Thread length Weight in kg (ERP)

2.91 €

1 5 Days 3/8-165022.228.234.817.811.5SteelBlack gray RAL 7021False200.0366

3.02 €

1 5 Days 3/8-165022.228.234.817.811.5SteelBlack gray RAL 7021False400.0452

3.15 €

1 5 Days 1/2-135022.228.234.817.811.5SteelBlack gray RAL 7021False300.0561

3.45 €

1 5 Days 1/2-135022.228.234.817.811.5SteelBlack gray RAL 7021False600.0797

4.44 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelBlack gray RAL 7021True200.0370

4.82 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelBlack gray RAL 7021True400.0457

2.91 €

1 5 Days 3/8-165022.228.234.817.811.5SteelLight gray RAL 7035False200.0366

3.02 €

1 5 Days 3/8-165022.228.234.817.811.5SteelLight gray RAL 7035False400.0463

2.91 €

1 5 Days 3/8-165022.228.234.817.811.5SteelTraffic red RAL 3020False200.0366

3.02 €

1 5 Days 3/8-165022.228.234.817.811.5SteelTraffic red RAL 3020False400.0460

2.91 €

1 5 Days 3/8-165022.228.234.817.811.5SteelColza yellow RAL 1021False200.0361

3.02 €

1 5 Days 3/8-165022.228.234.817.811.5SteelColza yellow RAL 1021False400.0463

3.15 €

1 5 Days 1/2-135022.228.234.817.811.5SteelLight gray RAL 7035False300.0521

3.45 €

1 5 Days 1/2-135022.228.234.817.811.5SteelLight gray RAL 7035False600.0560

3.15 €

1 5 Days 1/2-135022.228.234.817.811.5SteelTraffic red RAL 3020False300.0517

3.45 €

1 5 Days 1/2-135022.228.234.817.811.5SteelTraffic red RAL 3020False600.0560

3.15 €

1 5 Days 1/2-135022.228.234.817.811.5SteelColza yellow RAL 1021False300.0520

3.45 €

1 5 Days 1/2-135022.228.234.817.811.5SteelColza yellow RAL 1021False600.0560

4.44 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelLight gray RAL 7035True200.0370

4.82 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelLight gray RAL 7035True400.0370

4.44 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelTraffic red RAL 3020True200.0370

4.82 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelTraffic red RAL 3020True400.0370

4.44 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelColza yellow RAL 1021True200.0370

4.82 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelColza yellow RAL 1021True400.0466

3.78 €

1 5 Days 3/8-16632835.54422.514.5SteelBlack gray RAL 7021False200.0506

3.88 €

1 5 Days 3/8-16632835.54422.514.5SteelBlack gray RAL 7021False400.0590

4.11 €

1 5 Days 1/2-13632835.54422.514.5SteelBlack gray RAL 7021False300.0698

4.42 €

1 5 Days 1/2-13632835.54422.514.5SteelBlack gray RAL 7021False600.0700

4.77 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelBlack gray RAL 7021True200.0509

5.13 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelBlack gray RAL 7021True400.0594

3.78 €

1 5 Days 3/8-16632835.54422.514.5SteelLight gray RAL 7035False200.0610

3.88 €

1 5 Days 3/8-16632835.54422.514.5SteelLight gray RAL 7035False400.0600

3.78 €

1 5 Days 3/8-16632835.54422.514.5SteelTraffic red RAL 3020False200.0504

3.88 €

1 5 Days 3/8-16632835.54422.514.5SteelTraffic red RAL 3020False400.0600

3.78 €

1 5 Days 3/8-16632835.54422.514.5SteelColza yellow RAL 1021False200.0510

3.88 €

1 5 Days 3/8-16632835.54422.514.5SteelColza yellow RAL 1021False400.0600

4.11 €

1 5 Days 1/2-13632835.54422.514.5SteelLight gray RAL 7035False300.0660

4.42 €

1 5 Days 1/2-13632835.54422.514.5SteelLight gray RAL 7035False600.0700

4.11 €

10 5 Days 1/2-13632835.54422.514.5SteelTraffic red RAL 3020False300.0660

4.42 €

1 5 Days 1/2-13632835.54422.514.5SteelTraffic red RAL 3020False600.0700

4.11 €

1 5 Days 1/2-13632835.54422.514.5SteelColza yellow RAL 1021False300.0660

4.42 €

1 5 Days 1/2-13632835.54422.514.5SteelColza yellow RAL 1021False600.0700

4.77 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelLight gray RAL 7035True200.0510

5.13 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelLight gray RAL 7035True400.0605

4.77 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelTraffic red RAL 3020True200.0510

5.13 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelTraffic red RAL 3020True400.0610

4.77 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelColza yellow RAL 1021True200.0510

5.13 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelColza yellow RAL 1021True400.0610

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Thermoplastic
Main colour Black gray RAL 7021 Item Five Lobe Grip Thread type External thread
Style L RoHS True

Tech Support