Five lobe grips with external thread (K1298 inch)

Five lobe grips with external thread (K1298 inch)
Material:
Thermoset PF 31.
Steel.

Version:
Thermoset black, high-gloss polished.
Trivalent blue passivated steel.

On request:
Other screw lengths.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1298.32A2X20
K1298.32A2X30
K1298.40A3X40
K1298.50A4X20
K1298.50A4X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 L=Thread length Weight in kg (ERP)

3.92 €

1 5 Days 1/4-20321622.511200.0171

4.05 €

1 5 Days 1/4-20321622.511300.0187

4.76 €

1 5 Days 5/16-1840202814400.0376

5.87 €

1 5 Days 3/8-1650253517.5200.0633

6.04 €

1 5 Days 3/8-1650253517.5400.0716

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Thermoset
Component material Free-cutting steel Component colour Bright Main colour Black
Version 1 Polished Item Five Lobe Grip Thread type External thread
Style L PL Stainless steel False RoHS True

Tech Support