Five lobe grips with internal thread (K0255 IG inch)

Five lobe grips with internal thread (K0255 IG inch)
Material:
Black thermoplastic.
Bushing grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0255.50A3
K0255.50A4
K0255.50A5
K0255.50A31
K0255.50A35
K0255.50A36
K0255.50A37
K0255.50A41
K0255.50A45
K0255.50A46
K0255.50A47
K0255.50A51
K0255.50A55
K0255.50A56
K0255.50A57
K0255.50A315
K0255.50A316
K0255.50A317
K0255.50A415
K0255.50A416
K0255.50A417
K0255.50A515
K0255.50A516
K0255.50A517
K0255.63A4
K0255.63A5
K0255.63A6
K0255.63A41
K0255.63A45
K0255.63A46
K0255.63A47
K0255.63A51
K0255.63A55
K0255.63A56
K0255.63A57
K0255.63A65
K0255.63A66
K0255.63A67
K0255.63A415
K0255.63A416
K0255.63A417
K0255.63A515
K0255.63A516
K0255.63A517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 H2 Component material Colour Cap PL Stainless steel T=Thread depth Weight in kg (ERP)

2.85 €

1 5 Days 5/16-185022.228.234.817.811.5SteelBlack gray RAL 7021False140.0250

2.85 €

1 5 Days 3/8-165022.228.234.817.811.5SteelBlack gray RAL 7021False140.0236

3.30 €

1 5 Days 1/2-135022.228.234.817.811.5SteelBlack gray RAL 7021False180.0380

4.30 €

1 5 Days 5/16-185022.228.234.817.811.5Stainless steelBlack gray RAL 7021True140.0258

2.85 €

1 5 Days 5/16-185022.228.234.817.811.5SteelLight gray RAL 7035False140.0251

2.85 €

1 5 Days 5/16-185022.228.234.817.811.5SteelTraffic red RAL 3020False140.0251

2.85 €

1 5 Days 5/16-185022.228.234.817.811.5SteelColza yellow RAL 1021False140.0252

4.30 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelBlack gray RAL 7021True140.0201

2.85 €

1 5 Days 3/8-165022.228.234.817.811.5SteelLight gray RAL 7035False140.0223

2.85 €

1 5 Days 3/8-165022.228.234.817.811.5SteelTraffic red RAL 3020False140.0229

2.85 €

1 5 Days 3/8-165022.228.234.817.811.5SteelColza yellow RAL 1021False140.0224

4.76 €

1 5 Days 1/2-135022.228.234.817.811.5Stainless steelBlack gray RAL 7021True180.0379

3.30 €

1 5 Days 1/2-135022.228.234.817.811.5SteelLight gray RAL 7035False180.0540

3.30 €

1 5 Days 1/2-135022.228.234.817.811.5SteelTraffic red RAL 3020False180.0400

3.30 €

1 5 Days 1/2-135022.228.234.817.811.5SteelColza yellow RAL 1021False180.0400

4.30 €

1 5 Days 5/16-185022.228.234.817.811.5Stainless steelLight gray RAL 7035True140.0250

4.30 €

1 5 Days 5/16-185022.228.234.817.811.5Stainless steelTraffic red RAL 3020True140.0250

4.30 €

1 5 Days 5/16-185022.228.234.817.811.5Stainless steelColza yellow RAL 1021True140.0250

4.30 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelLight gray RAL 7035True140.0229

4.30 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelTraffic red RAL 3020True140.0229

4.30 €

1 5 Days 3/8-165022.228.234.817.811.5Stainless steelColza yellow RAL 1021True140.0228

4.76 €

1 5 Days 1/2-135022.228.234.817.811.5Stainless steelLight gray RAL 7035True180.0400

4.76 €

1 5 Days 1/2-135022.228.234.817.811.5Stainless steelTraffic red RAL 3020True180.0400

4.76 €

1 5 Days 1/2-135022.228.234.817.811.5Stainless steelColza yellow RAL 1021True180.0400

3.44 €

1 5 Days 3/8-16632835.54422.514.5SteelBlack gray RAL 7021False140.0400

3.78 €

1 5 Days 1/2-13632835.54422.514.5SteelBlack gray RAL 7021False180.0519

3.90 €

1 5 Days 5/8-11632835.54422.514.5SteelBlack gray RAL 7021False180.0434

4.82 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelBlack gray RAL 7021True140.0388

3.44 €

1 5 Days 3/8-16632835.54422.514.5SteelLight gray RAL 7035False140.0390

3.44 €

1 5 Days 3/8-16632835.54422.514.5SteelTraffic red RAL 3020False140.0380

3.44 €

1 5 Days 3/8-16632835.54422.514.5SteelColza yellow RAL 1021False140.0377

5.23 €

1 5 Days 1/2-13632835.54422.514.5Stainless steelBlack gray RAL 7021True180.0519

3.78 €

1 5 Days 1/2-13632835.54422.514.5SteelLight gray RAL 7035False180.0538

3.78 €

1 5 Days 1/2-13632835.54422.514.5SteelTraffic red RAL 3020False180.0537

3.78 €

1 5 Days 1/2-13632835.54422.514.5SteelColza yellow RAL 1021False180.0532

3.90 €

1 5 Days 5/8-11632835.54422.514.5SteelLight gray RAL 7035False180.0490

3.90 €

1 5 Days 5/8-11632835.54422.514.5SteelTraffic red RAL 3020False180.0428

3.90 €

1 5 Days 5/8-11632835.54422.514.5SteelColza yellow RAL 1021False180.0424

4.82 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelLight gray RAL 7035True140.0440

4.82 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelTraffic red RAL 3020True140.0440

4.82 €

1 5 Days 3/8-16632835.54422.514.5Stainless steelColza yellow RAL 1021True140.0440

5.23 €

1 5 Days 1/2-13632835.54422.514.5Stainless steelLight gray RAL 7035True180.0540

5.23 €

1 5 Days 1/2-13632835.54422.514.5Stainless steelTraffic red RAL 3020True180.0537

5.23 €

1 5 Days 1/2-13632835.54422.514.5Stainless steelColza yellow RAL 1021True180.0540

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Thermoplastic
Main colour Black gray RAL 7021 Item Five Lobe Grip Thread type Internal thread
Style K RoHS True

Tech Support