Five lobe grips with internal thread (K1297 inch)

Five lobe grips with internal thread (K1297 inch)
Material:
Thermoset PF 31.
Steel.

Version:
Thermoset black, high-gloss polished.
Trivalent blue passivated steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1297.32A2
K1297.40A2
K1297.40A4
K1297.50A4
K1297.50A5
K1297.60A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 T=Thread depth Weight in kg (ERP)

3.84 €

1 5 Days 1/4-20321622.51190.0168

4.50 €

1 5 Days 1/4-204020281490.0267

4.66 €

1 5 Days 3/8-1640202814150.0341

5.68 €

1 5 Days 3/8-1650253517.5150.0562

7.12 €

1 5 Days 1/2-1350253517.5180.0571

7.12 €

1 5 Days 1/2-1360303718.5180.0800

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Thermoset
Component material Free-cutting steel Component colour Blue-passivated Main colour Black
Version 1 Polished Item Five Lobe Grip Thread type Internal thread
Style K PL Stainless steel False RoHS True

Tech Support