Knurled knobs style D, with tapped bushing, without cap (K0260 D inch)

Knurled knobs style D, with tapped bushing, without cap (K0260 D inch)
Material:
Black thermoplastic.
Bushing grade 5.8 steel.

Version:
Steel trivalent blue passivated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0260.11A1
K0260.11A2
K0260.11A3
K0260.12A3
K0260.12A4
K0260.13A4
K0260.13A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 Size T=Thread depth Weight in kg (ERP)

2.44 €

1 5 Days 10-324016.531131100.0160

2.44 €

1 5 Days 1/4-204016.531131100.0158

2.74 €

1 5 Days 5/16-184016.531131140.0211

3.24 €

1 5 Days 5/16-18501836152140.0290

3.27 €

1 5 Days 3/8-16501836152140.0262

3.94 €

1 5 Days 3/8-16632241173140.0391

4.32 €

1 5 Days 1/2-13632241173180.0525

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic Component material Steel
Main colour Black gray RAL 7021 Item Knurled Knob Thread type Internal thread
Style D RoHS True

Tech Support