Knurled knobs style E, with reamed bushing, without cap (K0260 E inch)

Knurled knobs style E, with reamed bushing, without cap (K0260 E inch)
Material:
Black thermoplastic.
Bushing grade 5.8 steel.

Version:
Steel trivalent blue passivated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0260.31CM
K0260.32CN
K0260.33CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Bore D1=Outside diameter D2 H=Height H1 Size T=Bore depth Weight in kg (ERP)

2.58 €

1 5 Days 0.254016.531131100.0146

3.48 €

1 5 Days 0.312501836152140.0275

5.04 €

1 5 Days 0.375632241173140.0353

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic Component material Steel
Main colour Black gray RAL 7021 Item Knurled Knob Thread type Reamed hole
Style E RoHS True

Tech Support