Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D2 | H=Height | H1 | Colour Cap | Size | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 1 | 5 Days | 10-32 | 40 | 16.5 | 31 | 13 | Black gray RAL 7021 | 1 | 10 | 0.0177 | ||
2.68 € | 1 | 5 Days | 1/4-20 | 40 | 16.5 | 31 | 13 | Black gray RAL 7021 | 1 | 10 | 0.0167 | ||
2.91 € | 1 | 5 Days | 5/16-18 | 40 | 16.5 | 31 | 13 | Black gray RAL 7021 | 1 | 14 | 0.0219 | ||
2.68 € | 1 | 5 Days | 10-32 | 40 | 16.5 | 31 | 13 | Light gray RAL 7035 | 1 | 10 | 0.0177 | ||
2.68 € | 1 | 5 Days | 10-32 | 40 | 16.5 | 31 | 13 | Traffic red RAL 3020 | 1 | 10 | 0.0177 | ||
2.68 € | 1 | 5 Days | 10-32 | 40 | 16.5 | 31 | 13 | Colza yellow RAL 1021 | 1 | 10 | 0.0177 | ||
2.68 € | 1 | 5 Days | 1/4-20 | 40 | 16.5 | 31 | 13 | Light gray RAL 7035 | 1 | 10 | 0.0167 | ||
2.68 € | 1 | 5 Days | 1/4-20 | 40 | 16.5 | 31 | 13 | Traffic red RAL 3020 | 1 | 10 | 0.0167 | ||
2.68 € | 1 | 5 Days | 1/4-20 | 40 | 16.5 | 31 | 13 | Colza yellow RAL 1021 | 1 | 10 | 0.0167 | ||
2.91 € | 1 | 5 Days | 5/16-18 | 40 | 16.5 | 31 | 13 | Light gray RAL 7035 | 1 | 14 | 0.0217 | ||
2.91 € | 10 | 5 Days | 5/16-18 | 40 | 16.5 | 31 | 13 | Traffic red RAL 3020 | 1 | 14 | 0.0217 | ||
2.91 € | 1 | 5 Days | 5/16-18 | 40 | 16.5 | 31 | 13 | Colza yellow RAL 1021 | 1 | 14 | 0.0217 | ||
3.50 € | 1 | 5 Days | 5/16-18 | 50 | 18 | 36 | 15 | Black gray RAL 7021 | 2 | 14 | 0.0296 | ||
3.51 € | 1 | 5 Days | 3/8-16 | 50 | 18 | 36 | 15 | Black gray RAL 7021 | 2 | 14 | 0.0272 | ||
3.50 € | 1 | 5 Days | 5/16-18 | 50 | 18 | 36 | 15 | Light gray RAL 7035 | 2 | 14 | 0.0299 | ||
3.50 € | 1 | 5 Days | 5/16-18 | 50 | 18 | 36 | 15 | Traffic red RAL 3020 | 2 | 14 | 0.0297 | ||
3.50 € | 1 | 5 Days | 5/16-18 | 50 | 18 | 36 | 15 | Colza yellow RAL 1021 | 2 | 14 | 0.0302 | ||
3.51 € | 1 | 5 Days | 3/8-16 | 50 | 18 | 36 | 15 | Light gray RAL 7035 | 2 | 14 | 0.0282 | ||
3.51 € | 1 | 5 Days | 3/8-16 | 50 | 18 | 36 | 15 | Traffic red RAL 3020 | 2 | 14 | 0.0272 | ||
3.51 € | 1 | 5 Days | 3/8-16 | 50 | 18 | 36 | 15 | Colza yellow RAL 1021 | 2 | 14 | 0.0282 | ||
4.30 € | 1 | 5 Days | 3/8-16 | 63 | 22 | 41 | 17 | Black gray RAL 7021 | 3 | 14 | 0.0373 | ||
4.67 € | 1 | 5 Days | 1/2-13 | 63 | 22 | 41 | 17 | Black gray RAL 7021 | 3 | 18 | 0.0533 | ||
4.30 € | 1 | 5 Days | 3/8-16 | 63 | 22 | 41 | 17 | Light gray RAL 7035 | 3 | 14 | 0.0383 | ||
4.30 € | 1 | 5 Days | 3/8-16 | 63 | 22 | 41 | 17 | Traffic red RAL 3020 | 3 | 14 | 0.0383 | ||
4.30 € | 1 | 5 Days | 3/8-16 | 63 | 22 | 41 | 17 | Colza yellow RAL 1021 | 3 | 14 | 0.0383 | ||
4.67 € | 1 | 5 Days | 1/2-13 | 63 | 22 | 41 | 17 | Light gray RAL 7035 | 3 | 18 | 0.0533 | ||
4.67 € | 1 | 5 Days | 1/2-13 | 63 | 22 | 41 | 17 | Traffic red RAL 3020 | 3 | 18 | 0.0533 | ||
4.67 € | 1 | 5 Days | 1/2-13 | 63 | 22 | 41 | 17 | Colza yellow RAL 1021 | 3 | 18 | 0.0533 |
Loading...
Main Body Material | Other | Main material | Thermoplastic | Component material | Steel |
---|---|---|---|---|---|
Main colour | Black gray RAL 7021 | Item | Knurled Knob | Thread type | Internal thread |
Style | K | RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D2
H=Height
H1
Colour Cap
Size
T=Thread depth
Filter by standard shipping days
Optional Attributes