Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0262.21CM |
K0262.21CM5 |
K0262.21CM6 |
K0262.21CM7 |
K0262.22CM |
K0262.22CM5 |
K0262.22CM6 |
K0262.22CM7 |
K0262.23CN |
K0262.23CN5 |
K0262.23CN6 |
K0262.23CN7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H1 | Colour Cap | Size | L1 | T=Bore depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.96 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Black gray RAL 7021 | 1 | 15 | 10 | 0.0176 | ||
9.96 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Light gray RAL 7035 | 1 | 15 | 10 | 0.0176 | ||
9.96 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Traffic red RAL 3020 | 1 | 15 | 10 | 0.0176 | ||
9.96 € | 1 | 5 Days | 0.25 | 40 | 16.5 | 31 | 13 | Colza yellow RAL 1021 | 1 | 15 | 10 | 0.0176 | ||
11.32 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | Black gray RAL 7021 | 2 | 18.5 | 10 | 0.0260 | ||
11.32 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | Light gray RAL 7035 | 2 | 18.5 | 10 | 0.0260 | ||
11.32 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | Traffic red RAL 3020 | 2 | 18.5 | 10 | 0.0260 | ||
11.32 € | 1 | 5 Days | 0.25 | 50 | 18 | 36 | 15 | Colza yellow RAL 1021 | 2 | 18.5 | 10 | 0.0260 | ||
12.70 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | Black gray RAL 7021 | 3 | 25 | 14 | 0.0393 | ||
12.70 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | Light gray RAL 7035 | 3 | 25 | 14 | 0.0393 | ||
12.70 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | Traffic red RAL 3020 | 3 | 25 | 14 | 0.0393 | ||
12.70 € | 1 | 5 Days | 0.312 | 63 | 22 | 41 | 17 | Colza yellow RAL 1021 | 3 | 25 | 14 | 0.0393 |
Loading...
Main Body Material | Other | D3 | 10 | H2 | 16 |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Steel | Main colour | Black gray RAL 7021 |
Version 1 | With handle | Item | Knurled Knob | Thread type | Reamed hole |
Style | H | Style definition | Without transverse hole | RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H1
Colour Cap
Size
L1
T=Bore depth
Filter by standard shipping days
Optional Attributes