Knurled knobs with internal thread (K0247 IG inch) (K0247.1A1)

Knurled knobs with internal thread (K0247 IG inch) K0247.1A1

Product Details:

Manufacturer part number: K0247.1A1

Brand: KIPP

Price: 1.61

Delivery time: 5 Days


Technical Data:

D=Thread: 10-32

D1=Outside diameter: 21

D2: 14

D3: 19

H=Height: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0247.1A1

Part Number
K0247.1A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 Component material Colour Cap Size PL Stainless steel T=Thread depth Weight in kg (ERP)

1.61 €

1 5 Days 10-32211419228SteelBlack gray RAL 70211False100.0079

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic Main colour Black gray RAL 7021
Item Knurled Knob Thread type Internal thread RoHS True

This page is Knurled knobs with internal thread (K0247 IG inch), part number K0247.1A1.
You can find the detail information about specifications and dimensions on part number K0247.1A1.

Variation of this product

Part Number
K0247.01A17
K0247.01A2
K0247.01A25
K0247.1A15
K0247.1A16
K0247.1A17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 Component material Colour Cap Size PL Stainless steel T=Thread depth Weight in kg (ERP)

2.45 €

1 5 Days 10-32211419228Stainless steelColza yellow RAL 10211True100.0080

2.45 €

1 5 Days 1/4-20211419228Stainless steelBlack gray RAL 70211True100.0072

2.45 €

1 5 Days 1/4-20211419228Stainless steelLight gray RAL 70351True100.0070

1.61 €

1 5 Days 10-32211419228SteelLight gray RAL 70351False100.0120

1.61 €

1 5 Days 10-32211419228SteelTraffic red RAL 30201False100.0120

1.61 €

1 5 Days 10-32211419228SteelColza yellow RAL 10211False100.0120

Tech Support