Knurled knobs, metal parts stainless steel, style D, with tapped bushing, without cap (K0261 D inch)

Knurled knobs, metal parts stainless steel, style D, with tapped bushing, without cap (K0261 D inch)
Material:
Thermoplastic, black gray.
Bushing and screw stainless steel 1.4305 (AISI 303 equivalent).

Version:
Stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0261.11A1
K0261.11A2
K0261.11A3
K0261.12A3
K0261.12A4
K0261.13A4
K0261.13A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 Size T=Thread depth Weight in kg (ERP)

3.65 €

1 5 Days 10-324016.531131100.0160

3.65 €

1 5 Days 1/4-204016.531131100.0159

4.06 €

1 5 Days 5/16-184016.531131140.0212

4.86 €

1 5 Days 5/16-18501836152140.0284

4.88 €

1 5 Days 3/8-16501836152140.0263

5.93 €

1 5 Days 3/8-16632241173140.0391

6.52 €

1 5 Days 1/2-13632241173180.0489

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic Component material Stainless steel
Main colour Black gray RAL 7021 Item Knurled Knob Thread type Internal thread
Style D PL Stainless steel True RoHS True

Tech Support