Knurled knobs, metal parts stainless steel, style K, with tapped bushing, with cap (K0261 K inch)

Knurled knobs, metal parts stainless steel, style K, with tapped bushing, with cap (K0261 K inch)
Material:
Thermoplastic, black gray.
Bushing and screw stainless steel 1.4305 (AISI 303 equivalent).

Version:
Stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0261.21A1
K0261.21A2
K0261.21A3
K0261.21A15
K0261.21A16
K0261.21A17
K0261.21A25
K0261.21A26
K0261.21A27
K0261.21A35
K0261.21A36
K0261.21A37
K0261.22A3
K0261.22A4
K0261.22A35
K0261.22A36
K0261.22A37
K0261.22A45
K0261.22A46
K0261.22A47
K0261.23A4
K0261.23A5
K0261.23A45
K0261.23A46
K0261.23A47
K0261.23A55
K0261.23A56
K0261.23A57
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 Colour Cap Size T=Thread depth Weight in kg (ERP)

3.94 €

1 5 Days 10-324016.53113Black gray RAL 70211100.0177

3.94 €

1 5 Days 1/4-204016.53113Black gray RAL 70211100.0170

4.44 €

1 5 Days 5/16-184016.53113Black gray RAL 70211140.0230

3.94 €

1 5 Days 10-324016.53113Light gray RAL 70351100.0177

3.94 €

1 5 Days 10-324016.53113Traffic red RAL 30201100.0177

3.94 €

1 5 Days 10-324016.53113Colza yellow RAL 10211100.0177

3.94 €

1 5 Days 1/4-204016.53113Light gray RAL 70351100.0170

3.94 €

1 5 Days 1/4-204016.53113Traffic red RAL 30201100.0170

3.94 €

1 5 Days 1/4-204016.53113Colza yellow RAL 10211100.0170

4.44 €

1 5 Days 5/16-184016.53113Light gray RAL 70351140.0230

4.44 €

1 5 Days 5/16-184016.53113Traffic red RAL 30201140.0230

4.44 €

1 5 Days 5/16-184016.53113Colza yellow RAL 10211140.0230

5.27 €

1 5 Days 5/16-1850183615Black gray RAL 70212140.0311

5.31 €

1 5 Days 3/8-1650183615Black gray RAL 70212140.0290

5.27 €

1 5 Days 5/16-1850183615Light gray RAL 70352140.0280

5.27 €

1 5 Days 5/16-1850183615Traffic red RAL 30202140.0280

5.27 €

1 5 Days 5/16-1850183615Colza yellow RAL 10212140.0280

5.31 €

1 5 Days 3/8-1650183615Light gray RAL 70352140.0300

5.31 €

1 5 Days 3/8-1650183615Traffic red RAL 30202140.0300

5.31 €

1 5 Days 3/8-1650183615Colza yellow RAL 10212140.0300

6.45 €

1 5 Days 3/8-1663224117Black gray RAL 70213140.0380

7.07 €

1 5 Days 1/2-1363224117Black gray RAL 70213180.0511

6.45 €

1 5 Days 3/8-1663224117Light gray RAL 70353140.0391

6.45 €

1 5 Days 3/8-1663224117Traffic red RAL 30203140.0391

6.45 €

1 5 Days 3/8-1663224117Colza yellow RAL 10213140.0391

7.07 €

1 5 Days 1/2-1363224117Light gray RAL 70353180.0511

7.07 €

1 5 Days 1/2-1363224117Traffic red RAL 30203180.0511

7.07 €

1 5 Days 1/2-1363224117Colza yellow RAL 10213180.0511

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic Component material Stainless steel
Main colour Black gray RAL 7021 Item Knurled Knob Thread type Internal thread
Style K PL Stainless steel True RoHS True

Tech Support