Knurled knobs, metal parts stainless steel, style L, with external thread (K0261 L inch)

Knurled knobs, metal parts stainless steel, style L, with external thread (K0261 L inch)
Material:
Thermoplastic black gray.
Threaded pin stainless steel 1.4305 (AISI 303 equivalent).

Version:
Threaded pin bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0261.51A1X10
K0261.51A1X20
K0261.51A2X20
K0261.51A2X30
K0261.51A3X20
K0261.51A3X40
K0261.51A15X10
K0261.51A15X20
K0261.51A16X10
K0261.51A16X20
K0261.51A17X10
K0261.51A17X20
K0261.51A25X20
K0261.51A25X30
K0261.51A26X20
K0261.51A26X30
K0261.51A27X20
K0261.51A27X30
K0261.51A35X20
K0261.51A35X40
K0261.51A36X20
K0261.51A36X40
K0261.51A37X20
K0261.51A37X40
K0261.52A3X20
K0261.52A3X40
K0261.52A4X20
K0261.52A4X40
K0261.52A35X20
K0261.52A35X40
K0261.52A36X20
K0261.52A36X40
K0261.52A37X20
K0261.52A37X40
K0261.52A45X20
K0261.52A45X40
K0261.52A46X20
K0261.52A46X40
K0261.52A47X20
K0261.52A47X40
K0261.53A4X20
K0261.53A4X40
K0261.53A45X20
K0261.53A45X40
K0261.53A46X20
K0261.53A46X40
K0261.53A47X20
K0261.53A47X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H1 Colour Cap Size L=Thread length Weight in kg (ERP)

3.76 €

1 5 Days 10-324016.53113Black gray RAL 70211100.0170

3.76 €

1 5 Days 10-324016.53113Black gray RAL 70211200.0181

3.76 €

1 5 Days 1/4-204016.53113Black gray RAL 70211200.0195

3.90 €

1 5 Days 1/4-204016.53113Black gray RAL 70211300.0221

3.96 €

1 5 Days 5/16-184016.53113Black gray RAL 70211200.0240

4.20 €

1 5 Days 5/16-184016.53113Black gray RAL 70211400.0294

3.76 €

1 5 Days 10-324016.53113Light gray RAL 70351100.0170

3.76 €

1 5 Days 10-324016.53113Light gray RAL 70351200.0170

3.76 €

1 5 Days 10-324016.53113Traffic red RAL 30201100.0170

3.76 €

1 5 Days 10-324016.53113Traffic red RAL 30201200.0170

3.76 €

1 5 Days 10-324016.53113Colza yellow RAL 10211100.0170

3.76 €

1 5 Days 10-324016.53113Colza yellow RAL 10211200.0170

3.76 €

1 5 Days 1/4-204016.53113Light gray RAL 70351200.0203

3.90 €

1 5 Days 1/4-204016.53113Light gray RAL 70351300.0203

3.76 €

1 5 Days 1/4-204016.53113Traffic red RAL 30201200.0203

3.90 €

1 5 Days 1/4-204016.53113Traffic red RAL 30201300.0203

3.76 €

1 5 Days 1/4-204016.53113Colza yellow RAL 10211200.0203

3.90 €

1 5 Days 1/4-204016.53113Colza yellow RAL 10211300.0203

3.96 €

1 5 Days 5/16-184016.53113Light gray RAL 70351200.0240

4.20 €

1 5 Days 5/16-184016.53113Light gray RAL 70351400.0240

3.96 €

1 5 Days 5/16-184016.53113Traffic red RAL 30201200.0240

4.20 €

1 5 Days 5/16-184016.53113Traffic red RAL 30201400.0240

3.96 €

1 5 Days 5/16-184016.53113Colza yellow RAL 10211200.0240

4.20 €

1 5 Days 5/16-184016.53113Colza yellow RAL 10211400.0240

4.88 €

1 5 Days 5/16-1850183615Black gray RAL 70212200.0329

5.16 €

1 5 Days 5/16-1850183615Black gray RAL 70212400.0375

4.97 €

1 5 Days 3/8-1650183615Black gray RAL 70212200.0419

5.22 €

1 5 Days 3/8-1650183615Black gray RAL 70212400.0503

4.88 €

1 5 Days 5/16-1850183615Light gray RAL 70352200.0314

5.16 €

1 5 Days 5/16-1850183615Light gray RAL 70352400.0374

4.88 €

1 5 Days 5/16-1850183615Traffic red RAL 30202200.0314

5.16 €

1 5 Days 5/16-1850183615Traffic red RAL 30202400.0374

4.88 €

1 5 Days 5/16-1850183615Colza yellow RAL 10212200.0314

5.16 €

1 5 Days 5/16-1850183615Colza yellow RAL 10212400.0374

4.97 €

1 5 Days 3/8-1650183615Light gray RAL 70352200.0433

5.22 €

1 5 Days 3/8-1650183615Light gray RAL 70352400.0484

4.97 €

1 5 Days 3/8-1650183615Traffic red RAL 30202200.0422

5.22 €

1 5 Days 3/8-1650183615Traffic red RAL 30202400.0484

4.97 €

1 5 Days 3/8-1650183615Colza yellow RAL 10212200.0422

5.22 €

1 5 Days 3/8-1650183615Colza yellow RAL 10212400.0484

6.05 €

1 5 Days 3/8-1663224117Black gray RAL 70213200.0523

6.29 €

1 5 Days 3/8-1663224117Black gray RAL 70213400.0604

6.05 €

1 5 Days 3/8-1663224117Light gray RAL 70353200.0523

6.29 €

1 5 Days 3/8-1663224117Light gray RAL 70353400.0523

6.05 €

1 5 Days 3/8-1663224117Traffic red RAL 30203200.0523

6.29 €

1 5 Days 3/8-1663224117Traffic red RAL 30203400.0523

6.05 €

1 5 Days 3/8-1663224117Colza yellow RAL 10213200.0523

6.29 €

1 5 Days 3/8-1663224117Colza yellow RAL 10213400.0523

Loading...

  1. 1

Basic information

Main Body Material Other Main material Thermoplastic Component material Stainless steel
Main colour Black gray RAL 7021 Item Knurled Knob Thread type External thread
Style L PL Stainless steel True RoHS True

Tech Support