Mushroom knobs external thread (K0251 inch)

Mushroom knobs external thread (K0251 inch)
Material:
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0251.0A1X10
K0251.0A1X20
K0251.0A2X20
K0251.0A2X30
K0251.0A3X20
K0251.0A3X40
K0251.0A15X10
K0251.0A15X20
K0251.0A16X10
K0251.0A16X20
K0251.0A17X10
K0251.0A17X20
K0251.0A25X20
K0251.0A25X30
K0251.0A26X20
K0251.0A26X30
K0251.0A27X20
K0251.0A27X30
K0251.0A35X20
K0251.0A35X40
K0251.0A36X20
K0251.0A36X40
K0251.0A37X20
K0251.0A37X40
K0251.0AE5X10
K0251.0AE5X20
K0251.0AE6X10
K0251.0AE6X20
K0251.0AE7X10
K0251.0AE7X20
K0251.0AEX10
K0251.0AEX20
K0251.A1X10
K0251.A1X20
K0251.A2X20
K0251.A2X30
K0251.A3X20
K0251.A3X40
K0251.A15X10
K0251.A15X20
K0251.A16X10
K0251.A16X20
K0251.A17X10
K0251.A17X20
K0251.A25X20
K0251.A25X30
K0251.A26X20
K0251.A26X30
K0251.A27X20
K0251.A27X30
K0251.A35X20
K0251.A35X40
K0251.A36X20
K0251.A36X40
K0251.A37X20
K0251.A37X40
K0251.AE5X10
K0251.AE5X20
K0251.AE6X10
K0251.AE6X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 Component material Colour Cap Size PL Stainless steel L=Thread length Weight in kg (ERP)

2.58 €

1 5 Days 10-322112192110Stainless steelBlack gray RAL 70211True100.0070

2.68 €

1 5 Days 10-322112192110Stainless steelBlack gray RAL 70211True200.0070

3.69 €

1 5 Days 1/4-202514232512Stainless steelBlack gray RAL 70212True200.0070

3.81 €

1 5 Days 1/4-202514232512Stainless steelBlack gray RAL 70212True300.0070

5.12 €

1 5 Days 5/16-183318313315Stainless steelBlack gray RAL 70213True200.0180

5.29 €

1 5 Days 5/16-183318313315Stainless steelBlack gray RAL 70213True400.0180

2.58 €

1 5 Days 10-322112192110Stainless steelLight gray RAL 70351True100.0062

2.68 €

1 5 Days 10-322112192110Stainless steelLight gray RAL 70351True200.0071

2.58 €

1 5 Days 10-322112192110Stainless steelTraffic red RAL 30201True100.0062

2.68 €

1 5 Days 10-322112192110Stainless steelTraffic red RAL 30201True200.0070

2.58 €

1 5 Days 10-322112192110Stainless steelColza yellow RAL 10211True100.0062

2.68 €

1 5 Days 10-322112192110Stainless steelColza yellow RAL 10211True200.0070

3.69 €

1 5 Days 1/4-202514232512Stainless steelLight gray RAL 70352True200.0109

3.81 €

1 5 Days 1/4-202514232512Stainless steelLight gray RAL 70352True300.0128

3.69 €

1 5 Days 1/4-202514232512Stainless steelTraffic red RAL 30202True200.0109

3.81 €

1 5 Days 1/4-202514232512Stainless steelTraffic red RAL 30202True300.0128

3.69 €

1 5 Days 1/4-202514232512Stainless steelColza yellow RAL 10212True200.0109

3.81 €

1 5 Days 1/4-202514232512Stainless steelColza yellow RAL 10212True300.0128

5.12 €

1 5 Days 5/16-183318313315Stainless steelLight gray RAL 70353True200.0221

5.29 €

1 5 Days 5/16-183318313315Stainless steelLight gray RAL 70353True400.0282

5.12 €

1 5 Days 5/16-183318313315Stainless steelTraffic red RAL 30203True200.0221

5.29 €

1 5 Days 5/16-183318313315Stainless steelTraffic red RAL 30203True400.0221

5.12 €

1 5 Days 5/16-183318313315Stainless steelColza yellow RAL 10213True200.0221

5.29 €

1 5 Days 5/16-183318313315Stainless steelColza yellow RAL 10213True400.0282

2.58 €

1 5 Days 8-322112192110Stainless steelLight gray RAL 70351True100.0050

2.68 €

1 5 Days 8-322112192110Stainless steelLight gray RAL 70351True200.0060

2.58 €

1 5 Days 8-322112192110Stainless steelTraffic red RAL 30201True100.0050

2.68 €

1 5 Days 8-322112192110Stainless steelTraffic red RAL 30201True200.0059

2.58 €

1 5 Days 8-322112192110Stainless steelColza yellow RAL 10211True100.0050

2.68 €

1 5 Days 8-322112192110Stainless steelColza yellow RAL 10211True200.0059

2.58 €

1 5 Days 8-322112192110Stainless steelBlack gray RAL 70211True100.0070

2.68 €

1 5 Days 8-322112192110Stainless steelBlack gray RAL 70211True200.0070

1.70 €

1 5 Days 10-322112192110SteelBlack gray RAL 70211False100.0060

1.77 €

1 5 Days 10-322112192110SteelBlack gray RAL 70211False200.0060

2.47 €

1 5 Days 1/4-202514232512SteelBlack gray RAL 70212False200.0070

2.58 €

1 5 Days 1/4-202514232512SteelBlack gray RAL 70212False300.0070

3.40 €

1 5 Days 5/16-183318313315SteelBlack gray RAL 70213False200.0180

3.51 €

1 5 Days 5/16-183318313315SteelBlack gray RAL 70213False400.0180

1.70 €

1 5 Days 10-322112192110SteelLight gray RAL 70351False100.0062

1.77 €

1 5 Days 10-322112192110SteelLight gray RAL 70351False200.0071

1.70 €

1 5 Days 10-322112192110SteelTraffic red RAL 30201False100.0063

1.77 €

1 5 Days 10-322112192110SteelTraffic red RAL 30201False200.0070

1.70 €

1 5 Days 10-322112192110SteelColza yellow RAL 10211False100.0062

1.77 €

1 5 Days 10-322112192110SteelColza yellow RAL 10211False200.0070

2.47 €

1 5 Days 1/4-202514232512SteelLight gray RAL 70352False200.0109

2.58 €

1 5 Days 1/4-202514232512SteelLight gray RAL 70352False300.0127

2.47 €

1 5 Days 1/4-202514232512SteelTraffic red RAL 30202False200.0109

2.58 €

1 5 Days 1/4-202514232512SteelTraffic red RAL 30202False300.0127

2.47 €

1 5 Days 1/4-202514232512SteelColza yellow RAL 10212False200.0109

2.58 €

1 5 Days 1/4-202514232512SteelColza yellow RAL 10212False300.0127

3.40 €

1 5 Days 5/16-183318313315SteelLight gray RAL 70353False200.0220

3.51 €

1 5 Days 5/16-183318313315SteelLight gray RAL 70353False400.0279

3.40 €

1 5 Days 5/16-183318313315SteelTraffic red RAL 30203False200.0220

3.51 €

1 5 Days 5/16-183318313315SteelTraffic red RAL 30203False400.0279

3.40 €

1 5 Days 5/16-183318313315SteelColza yellow RAL 10213False200.0220

3.51 €

1 5 Days 5/16-183318313315SteelColza yellow RAL 10213False400.0279

1.70 €

1 5 Days 8-322112192110SteelLight gray RAL 70351False100.0050

1.77 €

1 5 Days 8-322112192110SteelLight gray RAL 70351False200.0059

1.70 €

1 5 Days 8-322112192110SteelTraffic red RAL 30201False100.0050

1.77 €

1 5 Days 8-322112192110SteelTraffic red RAL 30201False200.0058

Loading...

Basic information

Main Body Type Round shape Round Type Category Mushroom Shape Main Body Material Other
Main material Thermoplastic Main colour Black gray RAL 7021 Item Mushroom Knob
Thread type External thread RoHS True

Tech Support