Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0250.0AD |
K0250.1A0 |
K0250.1A1 |
K0250.1AE |
K0250.2A2 |
K0250.3A3 |
K0250.4A4 |
K0250.9AC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D2 | H=Height | H1 | Size | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.33 € | 1 | 5 Days | 6-32 | 18 | 10 | 18 | 8.6 | 0 | 7.5 | 0.0199 | ||
8.04 € | 1 | 5 Days | 10-24 | 21 | 12 | 21 | 10 | 1 | 12.5 | 0.0314 | ||
8.04 € | 1 | 5 Days | 10-32 | 21 | 12 | 21 | 10 | 1 | 12.5 | 0.0310 | ||
8.04 € | 1 | 5 Days | 8-32 | 21 | 12 | 21 | 10 | 1 | 10 | 0.0323 | ||
8.04 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 25 | 12 | 2 | 12 | 0.0515 | ||
13.05 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 33 | 16 | 3 | 16 | 0.1122 | ||
13.05 € | 1 | 5 Days | 3/8-16 | 40 | 24 | 40 | 18.7 | 4 | 20 | 0.2193 | ||
8.04 € | 1 | 5 Days | 2-56 | 14 | 8 | 14 | 6.7 | 9 | 4 | 0.0107 |
Loading...
Main Body Type | Round shape | Round Type Category | Mushroom Shape | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Steel code | 1.4305 | Surface finish body | Bright | Item | Mushroom Knob |
Thread type | Internal thread | PL Stainless steel | True | RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D2
H=Height
H1
Size
T=Thread depth
Filter by standard shipping days
Optional Attributes