Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D2 | D3 | H=Height | H1 | Component material | Colour Cap | Size | PL Stainless steel | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.25 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Black gray RAL 7021 | 1 | True | 10 | 0.0069 | ||
3.24 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Stainless steel | Black gray RAL 7021 | 2 | True | 10 | 0.0076 | ||
4.62 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Stainless steel | Black gray RAL 7021 | 3 | True | 14 | 0.0182 | ||
2.25 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Light gray RAL 7035 | 1 | True | 10 | 0.0067 | ||
2.25 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Traffic red RAL 3020 | 1 | True | 10 | 0.0067 | ||
2.25 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Colza yellow RAL 1021 | 1 | True | 10 | 0.0068 | ||
3.24 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Stainless steel | Light gray RAL 7035 | 2 | True | 10 | 0.0078 | ||
3.24 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Stainless steel | Traffic red RAL 3020 | 2 | True | 10 | 0.0077 | ||
3.24 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Stainless steel | Colza yellow RAL 1021 | 2 | True | 10 | 0.0077 | ||
4.62 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Stainless steel | Light gray RAL 7035 | 3 | True | 14 | 0.0176 | ||
4.62 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Stainless steel | Traffic red RAL 3020 | 3 | True | 14 | 0.0174 | ||
4.62 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Stainless steel | Colza yellow RAL 1021 | 3 | True | 14 | 0.0177 | ||
2.25 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Black gray RAL 7021 | 1 | True | 10 | 0.0072 | ||
2.25 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Light gray RAL 7035 | 1 | True | 10 | 0.0073 | ||
2.25 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Traffic red RAL 3020 | 1 | True | 10 | 0.0073 | ||
2.25 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Stainless steel | Colza yellow RAL 1021 | 1 | True | 10 | 0.0073 | ||
1.53 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Steel | Black gray RAL 7021 | 1 | False | 10 | 0.0060 | ||
2.15 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Steel | Black gray RAL 7021 | 2 | False | 10 | 0.0076 | ||
3.11 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Steel | Black gray RAL 7021 | 3 | False | 14 | 0.0183 | ||
1.53 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Steel | Light gray RAL 7035 | 1 | False | 10 | 0.0068 | ||
1.53 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Steel | Traffic red RAL 3020 | 1 | False | 10 | 0.0068 | ||
1.53 € | 1 | 5 Days | 10-32 | 21 | 12 | 19 | 21 | 10 | Steel | Colza yellow RAL 1021 | 1 | False | 10 | 0.0067 | ||
2.15 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Steel | Light gray RAL 7035 | 2 | False | 10 | 0.0076 | ||
2.15 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Steel | Traffic red RAL 3020 | 2 | False | 10 | 0.0077 | ||
2.15 € | 1 | 5 Days | 1/4-20 | 25 | 14 | 23 | 25 | 12 | Steel | Colza yellow RAL 1021 | 2 | False | 10 | 0.0077 | ||
3.11 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Steel | Light gray RAL 7035 | 3 | False | 14 | 0.0174 | ||
3.11 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Steel | Traffic red RAL 3020 | 3 | False | 14 | 0.0177 | ||
3.11 € | 1 | 5 Days | 5/16-18 | 33 | 18 | 31 | 33 | 15 | Steel | Colza yellow RAL 1021 | 3 | False | 14 | 0.0175 | ||
1.53 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Steel | Black gray RAL 7021 | 1 | False | 10 | 0.0072 | ||
1.53 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Steel | Light gray RAL 7035 | 1 | False | 10 | 0.0073 | ||
1.53 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Steel | Traffic red RAL 3020 | 1 | False | 10 | 0.0072 | ||
1.53 € | 1 | 5 Days | 8-32 | 21 | 12 | 19 | 21 | 10 | Steel | Colza yellow RAL 1021 | 1 | False | 10 | 0.0073 |
Loading...
Main Body Type | Round shape | Round Type Category | Mushroom Shape | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Main colour | Black gray RAL 7021 | Item | Mushroom Knob |
Thread type | Internal thread | RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D2
D3
H=Height
H1
Component material
Colour Cap
Size
PL Stainless steel
T=Thread depth
Filter by standard shipping days
Optional Attributes