Palm grips DIN 6335, gray cast iron, style B, drilled through (K0147 B inch)

Palm grips DIN 6335, gray cast iron, style B, drilled through (K0147 B inch)
Material:
Gray cast iron GJL 200.

Version:
Vibratory ground.
Bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0147.2CM
K0147.2CN
K0147.2CO
K0147.2CP
K0147.2CQ
K0147.2CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Bore D1=Outside diameter D2 H=Height H3 Weight in kg (ERP)

2.35 €

1 5 Days 0.25321220100.0355

3.23 €

1 5 Days 0.312401425140.0516

4.23 €

1 5 Days 0.375501832200.1026

5.68 €

1 5 Days 0.5632040250.1797

9.33 €

1 5 Days 0.625802550300.3302

18.09 €

1 5 Days 0.751003263380.7157

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Grey cast iron
Surface finish body Tumbled Item Palm Grip DIN DIN 6335
Thread type Reamed hole Style B RoHS True

Tech Support