Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0147.3CM |
K0147.3CN |
K0147.3CO |
K0147.3CP |
K0147.3CQ |
K0147.3CR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H3 | T=Bore depth | T1 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 5 Days | 0.25 | 32 | 12 | 21 | 10 | 12 | 15 | 0.0346 | ||
3.23 € | 1 | 5 Days | 0.312 | 40 | 14 | 26 | 14 | 15 | 18 | 0.0549 | ||
4.23 € | 1 | 5 Days | 0.375 | 50 | 18 | 34 | 20 | 18 | 21 | 0.1083 | ||
5.68 € | 1 | 5 Days | 0.5 | 63 | 20 | 42 | 25 | 22 | 25 | 0.1956 | ||
9.33 € | 1 | 5 Days | 0.625 | 80 | 25 | 52 | 30 | 28 | 32 | 0.3539 | ||
18.09 € | 1 | 5 Days | 0.75 | 100 | 32 | 65 | 38 | 36 | 40 | 0.7588 |
Loading...
Main Body Type | Special Type | Main Body Material | Other | Main material | Grey cast iron |
---|---|---|---|---|---|
Surface finish body | Tumbled | Item | Palm Grip | DIN | DIN 6335 |
Thread type | Reamed hole | Style | C | RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H3
T=Bore depth
T1
Filter by standard shipping days
Optional Attributes