Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0147.4A2 |
K0147.4A3 |
K0147.4A4 |
K0147.4A5 |
K0147.4A6 |
K0147.4A7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D2 | D6 | H=Height | H3 | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.35 € | 1 | 5 Days | 1/4-20 | 32 | 12 | 6.4 | 20 | 10 | 10 | 0.0358 | ||
3.23 € | 1 | 5 Days | 5/16-18 | 40 | 14 | 8.4 | 25 | 14 | 13 | 0.0544 | ||
4.23 € | 1 | 5 Days | 3/8-16 | 50 | 18 | 10.5 | 32 | 20 | 16 | 0.1116 | ||
5.68 € | 1 | 5 Days | 1/2-13 | 63 | 20 | 13 | 40 | 25 | 20 | 0.1891 | ||
9.33 € | 1 | 5 Days | 5/8-11 | 80 | 25 | 17 | 50 | 30 | 20 | 0.3234 | ||
18.09 € | 1 | 5 Days | 3/4-10 | 100 | 32 | 21 | 63 | 38 | 25 | 0.7069 |
Loading...
Main Body Type | Special Type | Main Body Material | Other | Main material | Grey cast iron |
---|---|---|---|---|---|
Surface finish body | Tumbled | Item | Palm Grip | DIN | DIN 6335 |
Thread type | Internal thread | Style | D | RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D2
D6
H=Height
H3
T=Thread depth
Filter by standard shipping days
Optional Attributes