Palm grips DIN 6335, gray cast iron, style E, blind tapped hole (K0147 E inch) (K0147.5A3)

Palm grips DIN 6335, gray cast iron, style E, blind tapped hole (K0147 E inch) K0147.5A3

Product Details:

Manufacturer part number: K0147.5A3

Brand: KIPP

Price: 3.23

Delivery time: 5 Days


Technical Data:

D=Thread: 5/16-18

D1=Outside diameter: 40

D2: 14

H=Height: 26

H3: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0147.5A3

Part Number
K0147.5A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H3 T=Bore depth T1 Weight in kg (ERP)

3.23 €

1 5 Days 5/16-184014261415180.0601

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Grey cast iron
Surface finish body Tumbled Item Palm Grip DIN DIN 6335
Thread type Internal thread Style E RoHS True

This page is Palm grips DIN 6335, gray cast iron, style E, blind tapped hole (K0147 E inch), part number K0147.5A3.
You can find the detail information about specifications and dimensions on part number K0147.5A3.

Variation of this product

Part Number
K0147.5A2
K0147.5A4
K0147.5A5
K0147.5A6
K0147.5A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H3 T=Bore depth T1 Weight in kg (ERP)

2.35 €

1 5 Days 1/4-203212211012150.0366

4.23 €

1 5 Days 3/8-165018342018210.1120

5.68 €

1 5 Days 1/2-136320422522250.1984

9.33 €

1 5 Days 5/8-118025523028320.3514

18.09 €

1 5 Days 3/4-1010032653836400.7464

Tech Support