Palm grips similar to DIN 6335, stainless steel, style B, drilled through (K0146 B inch) (Part Numbers)

Palm grips similar to DIN 6335, stainless steel, style B, drilled through (K0146 B inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).

Version:
Ground and polished.

On request:
With external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0146.2032CM2
K0146.2040CN2
K0146.2050CO2
K0146.2063CP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Bore D1=Outside diameter D2 H=Height H3 Weight in kg (ERP)

9.17 €

1 5 Days 0.25321221100.0386

12.01 €

1 5 Days 0.312401426130.0553

14.48 €

1 5 Days 0.375501834170.1133

18.33 €

1 5 Days 0.5632042210.1881

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Stainless Steel Surface finish body Polished
Item Palm Grip DIN Similar to DIN 6335 Thread type Reamed hole
Style B PL Stainless steel True RoHS True

Tech Support