Palm grips similar to DIN 6335, stainless steel, style C, blind hole (K0146 C inch) (Part Numbers)

Palm grips similar to DIN 6335, stainless steel, style C, blind hole (K0146 C inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).

Version:
Ground and polished.

On request:
With external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0146.3032CM2
K0146.3040CN2
K0146.3050CO2
K0146.3063CP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Bore D1=Outside diameter D2 H=Height H3 T=Bore depth T1 Weight in kg (ERP)

10.21 €

1 5 Days 0.253212211012150.0367

12.91 €

1 5 Days 0.3124014261315180.0774

15.48 €

1 5 Days 0.3755018341718210.1403

19.69 €

1 5 Days 0.56320422122250.1908

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Stainless Steel Surface finish body Polished
Item Palm Grip DIN Similar to DIN 6335 Thread type Reamed hole
Style C PL Stainless steel True RoHS True

Tech Support