Palm grips similar to DIN 6335, stainless steel, style D, thread countersunk (K0146 D inch)

Palm grips similar to DIN 6335, stainless steel, style D, thread countersunk (K0146 D inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).

Version:
Ground and polished.

On request:
With external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0146.4032A22
K0146.4040A32
K0146.4050A42
K0146.4063A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D6 H=Height H3 T=Thread depth Weight in kg (ERP)

11.30 €

1 5 Days 1/4-2032126.42110110.0356

14.33 €

1 5 Days 5/16-1840148.42613140.0534

16.91 €

1 5 Days 3/8-16501810.53417180.1061

20.75 €

1 5 Days 1/2-136320134221220.1943

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Stainless Steel Surface finish body Polished
Item Palm Grip DIN Similar to DIN 6335 Thread type Internal thread
Style D PL Stainless steel True RoHS True

Tech Support