Palm grips similar to DIN 6335, stainless steel, style E, blind tapped hole (K0146 E inch)

Palm grips similar to DIN 6335, stainless steel, style E, blind tapped hole (K0146 E inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).

Version:
Ground and polished.

On request:
With external thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0146.5032A22
K0146.5040A32
K0146.5050A42
K0146.5063A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H3 T=Bore depth T1 Weight in kg (ERP)

11.30 €

1 5 Days 1/4-203212211012150.0394

14.33 €

1 5 Days 5/16-184014261315180.0564

16.91 €

1 5 Days 3/8-165018341718210.1111

20.75 €

1 5 Days 1/2-136320422122250.1954

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Stainless Steel Surface finish body Polished
Item Palm Grip DIN Similar to DIN 6335 Thread type Internal thread
Style E PL Stainless steel True RoHS True

Tech Support