Spherical knobs with external thread (K0253 AG inch)

Spherical knobs with external thread (K0253 AG inch)
Material:
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0253.01A2X20
K0253.01A2X30
K0253.01A25X20
K0253.01A25X30
K0253.01A26X20
K0253.01A26X30
K0253.01A27X20
K0253.01A27X30
K0253.02A3X20
K0253.02A3X40
K0253.02A35X20
K0253.02A35X40
K0253.02A36X20
K0253.02A36X40
K0253.02A37X20
K0253.02A37X40
K0253.03A4X20
K0253.03A4X40
K0253.03A45X20
K0253.03A45X40
K0253.03A46X20
K0253.03A46X40
K0253.03A47X20
K0253.03A47X40
K0253.04A4X20
K0253.04A4X40
K0253.04A45X20
K0253.04A45X40
K0253.04A46X20
K0253.04A46X40
K0253.04A47X20
K0253.04A47X40
K0253.1A2X20
K0253.1A2X30
K0253.1A25X20
K0253.1A25X30
K0253.1A26X20
K0253.1A26X30
K0253.1A27X20
K0253.1A27X30
K0253.2A3X20
K0253.2A3X40
K0253.2A35X20
K0253.2A35X40
K0253.2A36X20
K0253.2A36X40
K0253.2A37X20
K0253.2A37X40
K0253.3A4X20
K0253.3A4X40
K0253.3A45X20
K0253.3A45X40
K0253.3A46X20
K0253.3A46X40
K0253.3A47X20
K0253.3A47X40
K0253.4A4X20
K0253.4A4X40
K0253.4A5X30
K0253.4A5X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 H2 Component material Colour Cap Size PL Stainless steel L=Thread length T=Thread depth Weight in kg (ERP)

5.87 €

1 5 Days 1/4-202512172532Stainless steelBlack gray RAL 70211True20100.0127

5.87 €

1 5 Days 1/4-202512172532Stainless steelBlack gray RAL 70211True30100.0143

5.87 €

1 5 Days 1/4-202512172532Stainless steelLight gray RAL 70351True20100.0126

5.87 €

1 5 Days 1/4-202512172532Stainless steelLight gray RAL 70351True30100.0140

5.87 €

1 5 Days 1/4-202512172532Stainless steelTraffic red RAL 30201True20100.0150

5.87 €

1 5 Days 1/4-202512172532Stainless steelTraffic red RAL 30201True30100.0145

5.87 €

1 5 Days 1/4-202512172532Stainless steelColza yellow RAL 10211True20100.0150

5.87 €

1 5 Days 1/4-202512172532Stainless steelColza yellow RAL 10211True30100.0145

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelBlack gray RAL 70212True20-0.0300

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelBlack gray RAL 70212True40-0.0330

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelLight gray RAL 70352True20-0.0300

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelLight gray RAL 70352True40-0.0330

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelTraffic red RAL 30202True20-0.0300

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelTraffic red RAL 30202True40-0.0330

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelColza yellow RAL 10212True20-0.0300

7.18 €

1 5 Days 5/16-183215.519333.52.6Stainless steelColza yellow RAL 10212True40-0.0330

7.64 €

1 5 Days 3/8-164019234143Stainless steelBlack gray RAL 70213True20140.0600

8.34 €

1 5 Days 3/8-164019234143Stainless steelBlack gray RAL 70213True40140.0569

7.64 €

1 5 Days 3/8-164019234143Stainless steelLight gray RAL 70353True20140.0600

8.34 €

1 5 Days 3/8-164019234143Stainless steelLight gray RAL 70353True40140.0591

7.64 €

1 5 Days 3/8-164019234143Stainless steelTraffic red RAL 30203True20140.0506

8.34 €

1 5 Days 3/8-164019234143Stainless steelTraffic red RAL 30203True40140.0590

7.64 €

1 5 Days 3/8-164019234143Stainless steelColza yellow RAL 10213True20140.0425

8.34 €

1 5 Days 3/8-164019234143Stainless steelColza yellow RAL 10213True40140.0590

14.56 €

1 5 Days 3/8-16502431515.54.5Stainless steelBlack gray RAL 70214True20140.1030

15.47 €

1 5 Days 3/8-16502431515.54.5Stainless steelBlack gray RAL 70214True40140.0770

14.56 €

1 5 Days 3/8-16502431515.54.5Stainless steelLight gray RAL 70354True20140.0696

15.47 €

1 5 Days 3/8-16502431515.54.5Stainless steelLight gray RAL 70354True40140.0766

14.56 €

1 5 Days 3/8-16502431515.54.5Stainless steelTraffic red RAL 30204True20140.0700

15.47 €

1 5 Days 3/8-16502431515.54.5Stainless steelTraffic red RAL 30204True40140.0779

14.56 €

1 5 Days 3/8-16502431515.54.5Stainless steelColza yellow RAL 10214True20140.0700

15.47 €

1 5 Days 3/8-16502431515.54.5Stainless steelColza yellow RAL 10214True40140.0770

3.76 €

1 5 Days 1/4-202512172532SteelBlack gray RAL 70211False20100.0130

3.76 €

1 5 Days 1/4-202512172532SteelBlack gray RAL 70211False30100.0141

3.76 €

1 5 Days 1/4-202512172532SteelLight gray RAL 70351False20100.0120

3.76 €

1 5 Days 1/4-202512172532SteelLight gray RAL 70351False30100.0138

3.76 €

1 5 Days 1/4-202512172532SteelTraffic red RAL 30201False20100.0127

3.76 €

1 5 Days 1/4-202512172532SteelTraffic red RAL 30201False30100.0138

3.76 €

1 5 Days 1/4-202512172532SteelColza yellow RAL 10211False20100.0127

3.76 €

1 5 Days 1/4-202512172532SteelColza yellow RAL 10211False30100.0144

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelBlack gray RAL 70212False20-0.0300

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelBlack gray RAL 70212False40-0.0330

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelLight gray RAL 70352False20-0.0300

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelLight gray RAL 70352False40-0.0330

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelTraffic red RAL 30202False20-0.0300

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelTraffic red RAL 30202False40-0.0330

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelColza yellow RAL 10212False20-0.0300

4.27 €

1 5 Days 5/16-183215.519333.52.6SteelColza yellow RAL 10212False40-0.0330

5.15 €

1 5 Days 3/8-164019234143SteelBlack gray RAL 70213False20140.0490

5.15 €

1 5 Days 3/8-164019234143SteelBlack gray RAL 70213False40140.0590

5.15 €

1 5 Days 3/8-164019234143SteelLight gray RAL 70353False20140.0490

5.15 €

1 5 Days 3/8-164019234143SteelLight gray RAL 70353False40140.0585

5.15 €

1 5 Days 3/8-164019234143SteelTraffic red RAL 30203False20140.0476

5.15 €

1 5 Days 3/8-164019234143SteelTraffic red RAL 30203False40140.0585

5.15 €

1 5 Days 3/8-164019234143SteelColza yellow RAL 10213False20140.0473

5.15 €

1 5 Days 3/8-164019234143SteelColza yellow RAL 10213False40140.0590

7.82 €

1 5 Days 3/8-16502431515.54.5SteelBlack gray RAL 70214False20140.1030

7.82 €

1 5 Days 3/8-16502431515.54.5SteelBlack gray RAL 70214False40140.0770

10.87 €

1 5 Days 1/2-13502431515.54.5SteelBlack gray RAL 70214False30180.0872

10.87 €

1 5 Days 1/2-13502431515.54.5SteelBlack gray RAL 70214False60180.1090

Loading...

Basic information

Main Body Type Round shape Main Body Material Other Main material Thermoplastic
Main colour Black gray RAL 7021 Item Spherical Knob Thread type External thread
RoHS True

Tech Support