Spherical knobs with internal thread (K0253 IG inch) (K0253.1A2)

Spherical knobs with internal thread (K0253 IG inch) K0253.1A2

Product Details:

Manufacturer part number: K0253.1A2

Brand: KIPP

Price: 4.32

Delivery time: 5 Days


Technical Data:

D=Thread: 1/4-20

D1=Outside diameter: 25

D2: 12

D3: 17

H=Height: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0253.1A2

Part Number
K0253.1A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 H2 Component material Colour Cap Size PL Stainless steel T=Thread depth Weight in kg (ERP)

4.32 €

1 5 Days 1/4-202512172532SteelBlack gray RAL 70211False100.0092

Loading...

  1. 1

Basic information

Main Body Type Round shape Main Body Material Other Main material Thermoplastic
Main colour Black gray RAL 7021 Item Spherical Knob Thread type Internal thread
RoHS True

This page is Spherical knobs with internal thread (K0253 IG inch), part number K0253.1A2.
You can find the detail information about specifications and dimensions on part number K0253.1A2.

Variation of this product

Part Number
K0253.01A27
K0253.02A3
K0253.02A35
K0253.1A25
K0253.1A26
K0253.1A27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread D1=Outside diameter D2 D3 H=Height H1 H2 Component material Colour Cap Size PL Stainless steel T=Thread depth Weight in kg (ERP)

5.73 €

1 5 Days 1/4-202512172532Stainless steelColza yellow RAL 10211True100.0098

6.91 €

1 5 Days 5/16-183215.519333.52.6Stainless steelBlack gray RAL 70212True140.0240

6.91 €

1 5 Days 5/16-183215.519333.52.6Stainless steelLight gray RAL 70352True140.0234

4.32 €

1 5 Days 1/4-202512172532SteelLight gray RAL 70351False100.0130

4.32 €

1 5 Days 1/4-202512172532SteelTraffic red RAL 30201False100.0130

4.32 €

1 5 Days 1/4-202512172532SteelColza yellow RAL 10211False100.0099

Tech Support