Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0151.3CM |
K0151.3CN |
K0151.3CO |
K0151.3CP |
K0151.3CQ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H3 | T=Bore depth | T1 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.06 € | 1 | 5 Days | 0.25 | 32 | 12 | 20 | 10 | 12 | 15 | 0.0531 | ||
3.22 € | 1 | 5 Days | 0.312 | 40 | 14 | 25 | 13 | 15 | 18 | 0.0715 | ||
4.58 € | 1 | 5 Days | 0.375 | 50 | 18 | 32 | 17 | 18 | 21 | 0.1476 | ||
6.68 € | 1 | 5 Days | 0.5 | 63 | 20 | 40 | 21 | 22 | 25 | 0.2722 | ||
11.99 € | 1 | 5 Days | 0.625 | 80 | 25 | 50 | 25 | 28 | 32 | 0.4732 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Grey cast iron | Surface finish body | Tumbled | Item | Star Grip |
DIN | DIN 6336 | Thread type | Reamed hole | Style | C |
RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H3
T=Bore depth
T1
Filter by standard shipping days
Optional Attributes