Star grips DIN 6336, gray cast iron, style E, blind tapped hole (K0151 E inch)

Star grips DIN 6336, gray cast iron, style E, blind tapped hole (K0151 E inch)
Material:
Gray cast iron GJL 200.

Version:
Vibratory ground.
Bright.

On request:
Grips with a plastic coating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0151.5A2
K0151.5A3
K0151.5A4
K0151.5A5
K0151.5A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H3 T=Thread depth T1 Weight in kg (ERP)

3.06 €

1 5 Days 1/4-203212201028320.0492

3.22 €

1 5 Days 5/16-184014251315180.0869

4.58 €

1 5 Days 3/8-165018321718210.1344

6.68 €

1 5 Days 1/2-136320402122250.2756

11.99 €

1 5 Days 5/8-118025502528320.4706

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Grey cast iron Surface finish body Tumbled Item Star Grip
DIN DIN 6336 Thread type Internal thread Style E
RoHS True

Tech Support