Star grips plastic DIN 6336 (K1848 inch)

Star grips plastic DIN 6336 (K1848 inch)
Material:
Black thermoplastic, threaded bolt in steel.

Version:
Screw trivalent blue passivated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1848.425A1X10
K1848.425A1X20
K1848.425A1X30
K1848.425A1X40
K1848.425A2X20
K1848.425A2X30
K1848.425A2X40
K1848.432A2X20
K1848.432A2X30
K1848.432A2X40
K1848.432A3X20
K1848.432A3X30
K1848.432A3X40
K1848.440A3X20
K1848.440A3X30
K1848.440A3X40
K1848.440A4X20
K1848.440A4X40
K1848.440A4X50
K1848.440A4X60
K1848.450A4X20
K1848.450A4X40
K1848.450A4X50
K1848.450A4X60
K1848.450A5X30
K1848.450A5X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 L=Thread length Weight in kg (ERP)

0.67 €

1 5 Days 10-322512168100.0060

0.67 €

1 5 Days 10-322512168200.0080

0.68 €

1 5 Days 10-322512168300.0090

0.74 €

1 5 Days 10-322512168400.0130

0.67 €

1 5 Days 1/4-202512168200.0090

0.68 €

1 5 Days 1/4-202512168300.0100

0.74 €

1 5 Days 1/4-202512168400.0110

0.81 €

1 5 Days 1/4-2032142010200.0110

0.82 €

1 5 Days 1/4-2032142010300.0120

0.85 €

1 5 Days 1/4-2032142010400.0150

0.81 €

1 5 Days 5/16-1832142010200.0170

0.82 €

1 5 Days 5/16-1832142010300.0190

0.85 €

1 5 Days 5/16-1832142010400.0210

1.25 €

1 5 Days 5/16-1840182513200.0210

1.29 €

1 5 Days 5/16-1840182513300.0280

1.36 €

1 5 Days 5/16-1840182513400.0310

1.25 €

1 5 Days 3/8-1640182513200.0300

1.36 €

1 5 Days 3/8-1640182513400.0350

1.43 €

1 5 Days 3/8-1640182513500.0400

1.50 €

1 5 Days 3/8-1640182513600.0510

2.02 €

1 5 Days 3/8-1650223217200.0440

2.25 €

1 5 Days 3/8-1650223217400.0530

2.47 €

1 5 Days 3/8-1650223217500.0610

2.56 €

1 5 Days 3/8-1650223217600.0670

2.10 €

1 5 Days 1/2-1350223217300.0600

2.56 €

1 5 Days 1/2-1350223217600.0810

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Steel Surface finish component Trivalent blue passivated
Main colour Black Item Star Grip DIN DIN 6336
Thread type External thread Style L PL Stainless steel False
RoHS True

Tech Support