Star grips similar to DIN 6336 with external thread, style L (K0155 L inch) (K0155.4A1X10)

Star grips similar to DIN 6336 with external thread, style L (K0155 L inch) K0155.4A1X10

Product Details:

Manufacturer part number: K0155.4A1X10

Brand: KIPP

Price: 0.69

Delivery time: 5 Days


Technical Data:

D=Thread: 10-32

D1=Outside diameter: 25

D8: 12

H=Height: 16

H3: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0155.4A1X10

Part Number
K0155.4A1X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 Colour Cap L=Thread length Weight in kg (ERP)

0.69 €

1 5 Days 10-322512168Jet black100.0055

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Steel Surface finish component Trivalent blue passivated
Main colour Black Item Star Grip DIN Similar to DIN 6336
Thread type External thread Style L RoHS True

This page is Star grips similar to DIN 6336 with external thread, style L (K0155 L inch), part number K0155.4A1X10.
You can find the detail information about specifications and dimensions on part number K0155.4A1X10.

Variation of this product

Part Number
K0155.4A16X20
K0155.4A17X10
K0155.4A17X20
K0155.4A1X20
K0155.4A215X20
K0155.4A215X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 Colour Cap L=Thread length Weight in kg (ERP)

0.69 €

1 5 Days 10-322512168Traffic red RAL 3020200.0071

0.69 €

1 5 Days 10-322512168Colza yellow RAL 1021100.0055

0.69 €

1 5 Days 10-322512168Colza yellow RAL 1021200.0080

0.69 €

1 5 Days 10-322512168Jet black200.0070

0.84 €

1 5 Days 1/4-2032142010Light gray RAL 7035200.0114

0.89 €

1 5 Days 1/4-2032142010Light gray RAL 7035300.0131

Tech Support