Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D8 | H=Height | H3 | Colour Cap | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.84 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | Jet black | 10 | 0.0060 | ||
0.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | Jet black | 10 | 0.0085 | ||
1.02 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | Jet black | 14 | 0.0187 | ||
1.60 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Jet black | 14 | 0.0065 | ||
2.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Jet black | 18 | 0.0508 | ||
4.07 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | Jet black | 18 | 0.0425 | ||
0.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | Jet black | 10 | 0.0093 | ||
0.84 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | Light gray RAL 7035 | 10 | 0.0065 | ||
0.84 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | Traffic red RAL 3020 | 10 | 0.0067 | ||
0.84 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | Colza yellow RAL 1021 | 10 | 0.0066 | ||
0.84 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | Jet black | 10 | 0.0079 | ||
0.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | Light gray RAL 7035 | 10 | 0.0084 | ||
0.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | Traffic red RAL 3020 | 10 | 0.0080 | ||
0.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | Colza yellow RAL 1021 | 10 | 0.0085 | ||
1.60 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | Jet black | 14 | 0.0254 | ||
1.02 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | Light gray RAL 7035 | 14 | 0.0179 | ||
1.02 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | Traffic red RAL 3020 | 14 | 0.0188 | ||
1.02 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | Colza yellow RAL 1021 | 14 | 0.0179 | ||
1.02 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | Jet black | 14 | 0.0210 | ||
2.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Jet black | 14 | 0.0381 | ||
1.60 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Light gray RAL 7035 | 14 | 0.0222 | ||
1.60 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Traffic red RAL 3020 | 14 | 0.0229 | ||
1.60 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Colza yellow RAL 1021 | 14 | 0.0221 | ||
1.60 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | Jet black | 18 | 0.0362 | ||
2.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 18 | 0.0533 | ||
2.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 18 | 0.0021 | ||
2.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 18 | 0.0531 | ||
4.07 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 18 | 0.0418 | ||
4.07 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 18 | 0.0424 | ||
4.07 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 18 | 0.0403 | ||
0.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | Light gray RAL 7035 | 10 | 0.0150 | ||
0.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | Traffic red RAL 3020 | 10 | 0.0092 | ||
0.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | Colza yellow RAL 1021 | 10 | 0.0089 | ||
0.84 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | Light gray RAL 7035 | 10 | 0.0059 | ||
0.84 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | Traffic red RAL 3020 | 10 | 0.0060 | ||
0.84 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | Colza yellow RAL 1021 | 10 | 0.0061 | ||
1.60 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | Light gray RAL 7035 | 14 | 0.0249 | ||
1.60 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | Traffic red RAL 3020 | 14 | 0.0248 | ||
1.60 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | Colza yellow RAL 1021 | 14 | 0.0247 | ||
1.02 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | Light gray RAL 7035 | 14 | 0.0230 | ||
1.02 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | Traffic red RAL 3020 | 14 | 0.0110 | ||
1.02 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | Colza yellow RAL 1021 | 14 | 0.0153 | ||
2.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 14 | 0.0375 | ||
2.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 14 | 0.0373 | ||
2.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 14 | 0.0372 | ||
1.60 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | Light gray RAL 7035 | 18 | 0.0379 | ||
1.60 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | Traffic red RAL 3020 | 18 | 0.0378 | ||
1.60 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | Colza yellow RAL 1021 | 18 | 0.0378 | ||
0.84 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | Jet black | 10 | 0.0071 | ||
0.84 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | Light gray RAL 7035 | 10 | 0.0060 | ||
0.84 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | Traffic red RAL 3020 | 10 | 0.0070 | ||
0.84 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | Colza yellow RAL 1021 | 10 | 0.0070 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Steel | Surface finish component | Trivalent blue passivated |
Main colour | Black | Item | Star Grip | DIN | Similar to DIN 6336 |
Thread type | Internal thread | Style | K | RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D8
H=Height
H3
Colour Cap
T=Thread depth
Filter by standard shipping days
Optional Attributes