Star grips similar to DIN 6336, internal thread without cap, style D (K0155 D inch)

Star grips similar to DIN 6336, internal thread without cap, style D (K0155 D inch)
Material:
Black thermoplastic, bushing in steel.

Version:
Bushing trivalent blue passivated.

On request:
Other colors or designs, such as company logo.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0155.5A1
K0155.5A2
K0155.5A3
K0155.5A4
K0155.5A5
K0155.5A6
K0155.5A11
K0155.5A21
K0155.5A31
K0155.5A41
K0155.5A42
K0155.5A51
K0155.5AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 T=Thread depth Weight in kg (ERP)

0.78 €

1 5 Days 10-322512168100.0065

0.82 €

10 5 Days 1/4-2032142010100.0081

0.94 €

10 5 Days 5/16-1840182513140.0179

1.47 €

1 5 Days 3/8-1650223217140.0225

2.61 €

1 5 Days 1/2-1363264021180.0510

3.76 €

1 5 Days 5/8-1163264021180.0424

0.82 €

1 5 Days 10-3232142010100.0091

0.78 €

1 5 Days 1/4-202512168100.0056

1.47 €

1 5 Days 5/16-1850223217140.0243

0.94 €

1 5 Days 3/8-1640182513140.0159

2.61 €

10 5 Days 3/8-1663264021140.0379

1.47 €

10 5 Days 1/2-1350223217180.0351

0.78 €

10 5 Days 8-322512168100.0068

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Steel Surface finish component Trivalent blue passivated
Main colour Black Item Star Grip DIN Similar to DIN 6336
Thread type Internal thread Style D RoHS True

Tech Support