Star grips similar to DIN 6336, metal parts stainless steel with external thread, style L (K0154 L inch)

Star grips similar to DIN 6336, metal parts stainless steel with external thread, style L (K0154 L inch)
Material:
Black thermoplastic, threaded bolt in stainless steel 1.4305 (AISI 303 equivalent).

Version:
Threaded pin bright.

On request:
Other colors or designs, such as company logo.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0154.4A1X10
K0154.4A1X20
K0154.4A2X20
K0154.4A2X30
K0154.4A3X20
K0154.4A3X40
K0154.4A4X20
K0154.4A4X40
K0154.4A5X30
K0154.4A5X60
K0154.4A15X10
K0154.4A15X20
K0154.4A16X10
K0154.4A16X20
K0154.4A17X10
K0154.4A17X20
K0154.4A21X20
K0154.4A21X30
K0154.4A25X20
K0154.4A25X30
K0154.4A26X20
K0154.4A26X30
K0154.4A27X20
K0154.4A27X30
K0154.4A31X20
K0154.4A31X40
K0154.4A35X20
K0154.4A35X40
K0154.4A36X20
K0154.4A36X40
K0154.4A37X20
K0154.4A37X40
K0154.4A41X20
K0154.4A41X40
K0154.4A45X20
K0154.4A45X40
K0154.4A46X20
K0154.4A46X40
K0154.4A47X20
K0154.4A47X40
K0154.4A51X30
K0154.4A51X60
K0154.4A55X30
K0154.4A55X60
K0154.4A56X30
K0154.4A56X60
K0154.4A57X30
K0154.4A57X60
K0154.4A215X20
K0154.4A215X30
K0154.4A216X20
K0154.4A216X30
K0154.4A217X20
K0154.4A217X30
K0154.4A315X20
K0154.4A315X40
K0154.4A316X20
K0154.4A316X40
K0154.4A317X20
K0154.4A317X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 Colour Cap L=Thread length Weight in kg (ERP)

1.31 €

1 5 Days 10-322512168Black gray RAL 7021100.0055

1.32 €

1 5 Days 10-322512168Black gray RAL 7021200.0069

1.71 €

1 5 Days 1/4-2032142010Black gray RAL 7021200.0117

1.78 €

1 5 Days 1/4-2032142010Black gray RAL 7021300.0136

2.68 €

1 5 Days 5/16-1840182513Black gray RAL 7021200.0206

2.78 €

1 5 Days 5/16-1840182513Black gray RAL 7021400.0287

3.38 €

1 5 Days 3/8-1650223217Black gray RAL 7021200.0363

3.69 €

1 5 Days 3/8-1650223217Black gray RAL 7021400.0451

8.97 €

1 5 Days 1/2-1363264021Black gray RAL 7021300.0510

12.05 €

1 5 Days 1/2-1363264021Black gray RAL 7021600.0780

1.31 €

1 5 Days 10-322512168Light gray RAL 7035100.0065

1.32 €

1 5 Days 10-322512168Light gray RAL 7035200.0072

1.31 €

1 5 Days 10-322512168Traffic red RAL 3020100.0066

1.32 €

1 5 Days 10-322512168Traffic red RAL 3020200.0072

1.31 €

1 5 Days 10-322512168Colza yellow RAL 1021100.0066

1.32 €

1 5 Days 10-322512168Colza yellow RAL 1021200.0071

1.32 €

1 5 Days 1/4-202512168Black gray RAL 7021200.0110

1.35 €

1 5 Days 1/4-202512168Black gray RAL 7021300.0135

1.71 €

1 5 Days 1/4-2032142010Light gray RAL 7035200.0115

1.78 €

1 5 Days 1/4-2032142010Light gray RAL 7035300.0132

1.71 €

1 5 Days 1/4-2032142010Traffic red RAL 3020200.0114

1.78 €

1 5 Days 1/4-2032142010Traffic red RAL 3020300.0135

1.71 €

1 5 Days 1/4-2032142010Colza yellow RAL 1021200.0116

1.78 €

1 5 Days 1/4-2032142010Colza yellow RAL 1021300.0132

1.78 €

1 5 Days 5/16-1832142010Black gray RAL 7021200.0220

2.01 €

1 5 Days 5/16-1832142010Black gray RAL 7021400.0310

2.68 €

1 5 Days 5/16-1840182513Light gray RAL 7035200.0209

2.78 €

1 5 Days 5/16-1840182513Light gray RAL 7035400.0272

2.68 €

1 5 Days 5/16-1840182513Traffic red RAL 3020200.0208

2.78 €

1 5 Days 5/16-1840182513Traffic red RAL 3020400.0273

2.68 €

1 5 Days 5/16-1840182513Colza yellow RAL 1021200.0210

2.78 €

1 5 Days 5/16-1840182513Colza yellow RAL 1021400.0288

2.93 €

1 5 Days 3/8-1640182513Black gray RAL 7021200.0360

3.24 €

1 5 Days 3/8-1640182513Black gray RAL 7021400.0450

3.38 €

1 5 Days 3/8-1650223217Light gray RAL 7035200.0396

3.69 €

1 5 Days 3/8-1650223217Light gray RAL 7035400.0462

3.38 €

1 5 Days 3/8-1650223217Traffic red RAL 3020200.0389

3.69 €

1 5 Days 3/8-1650223217Traffic red RAL 3020400.0740

3.38 €

1 5 Days 3/8-1650223217Colza yellow RAL 1021200.0410

3.69 €

1 5 Days 3/8-1650223217Colza yellow RAL 1021400.0464

8.94 €

1 5 Days 1/2-1350223217Black gray RAL 7021300.0690

11.99 €

1 5 Days 1/2-1350223217Black gray RAL 7021600.0950

8.97 €

1 5 Days 1/2-1363264021Light gray RAL 7035300.0510

12.05 €

1 5 Days 1/2-1363264021Light gray RAL 7035600.0780

8.97 €

1 5 Days 1/2-1363264021Traffic red RAL 3020300.0510

12.05 €

1 5 Days 1/2-1363264021Traffic red RAL 3020600.0780

8.97 €

1 5 Days 1/2-1363264021Colza yellow RAL 1021300.0510

12.05 €

1 5 Days 1/2-1363264021Colza yellow RAL 1021600.0780

1.32 €

1 5 Days 1/4-202512168Light gray RAL 7035200.0110

1.35 €

1 5 Days 1/4-202512168Light gray RAL 7035300.0135

1.32 €

1 5 Days 1/4-202512168Traffic red RAL 3020200.0110

1.35 €

1 5 Days 1/4-202512168Traffic red RAL 3020300.0135

1.32 €

1 5 Days 1/4-202512168Colza yellow RAL 1021200.0110

1.35 €

1 5 Days 1/4-202512168Colza yellow RAL 1021300.0135

1.78 €

1 5 Days 5/16-1832142010Light gray RAL 7035200.0220

2.01 €

1 5 Days 5/16-1832142010Light gray RAL 7035400.0310

1.78 €

1 5 Days 5/16-1832142010Traffic red RAL 3020200.0220

2.01 €

1 5 Days 5/16-1832142010Traffic red RAL 3020400.0310

1.78 €

1 5 Days 5/16-1832142010Colza yellow RAL 1021200.0220

2.01 €

1 5 Days 5/16-1832142010Colza yellow RAL 1021400.0310

Loading...

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Stainless steel Main colour Black
Item Star Grip DIN Similar to DIN 6336 Thread type External thread
Style L PL Stainless steel True RoHS True

Tech Support