Star grips similar to DIN 6336, metal parts stainless steel, internal thread, with cap, style K (K0154 K inch) (K0154.2A1)

Star grips similar to DIN 6336, metal parts stainless steel, internal thread, with cap, style K (K0154 K inch) K0154.2A1

Product Details:

Manufacturer part number: K0154.2A1

Brand: KIPP

Price: 1.70

Delivery time: 5 Days


Technical Data:

D=Thread: 10-32

D1=Outside diameter: 25

D8: 12

H=Height: 16

H3: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0154.2A1

Part Number
K0154.2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 Colour Cap T=Thread depth Weight in kg (ERP)

1.70 €

1 5 Days 10-322512168Black gray RAL 7021100.0067

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Stainless steel Main colour Black
Item Star Grip DIN Similar to DIN 6336 Thread type Internal thread
Style K PL Stainless steel True RoHS True

This page is Star grips similar to DIN 6336, metal parts stainless steel, internal thread, with cap, style K (K0154 K inch), part number K0154.2A1.
You can find the detail information about specifications and dimensions on part number K0154.2A1.

Variation of this product

Part Number
K0154.2A11
K0154.2A115
K0154.2A116
K0154.2A117
K0154.2A15
K0154.2A16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 Colour Cap T=Thread depth Weight in kg (ERP)

1.74 €

1 5 Days 10-3232142010Black gray RAL 7021100.0090

1.74 €

1 5 Days 10-3232142010Light gray RAL 7035100.0090

1.74 €

1 5 Days 10-3232142010Traffic red RAL 3020100.0090

1.74 €

1 5 Days 10-3232142010Colza yellow RAL 1021100.0090

1.70 €

1 5 Days 10-322512168Light gray RAL 7035100.0066

1.70 €

1 5 Days 10-322512168Traffic red RAL 3020100.0066

Tech Support