Star grips similar to DIN 6336, metal parts stainless steel, internal thread, without cap, style D (K0154 D inch)

Star grips similar to DIN 6336, metal parts stainless steel, internal thread, without cap, style D (K0154 D inch)
Material:
Black thermoplastic, bushing in stainless steel 1.4305 (AISI 303 equivalent).

Version:
Bushing bright.

On request:
Other colors or designs, such as company logo.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0154.5A1
K0154.5A2
K0154.5A3
K0154.5A4
K0154.5A5
K0154.5A6
K0154.5A11
K0154.5A21
K0154.5A31
K0154.5A41
K0154.5A42
K0154.5A51
K0154.5AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 T=Thread depth Weight in kg (ERP)

1.62 €

1 5 Days 10-322512168100.0064

1.68 €

1 5 Days 1/4-2032142010100.0081

2.00 €

1 5 Days 5/16-1840182513140.0179

2.90 €

1 5 Days 3/8-1650223217140.0225

5.32 €

1 5 Days 1/2-1363264021180.0511

5.32 €

1 5 Days 5/8-1163264021180.0410

1.68 €

1 5 Days 10-3232142010100.0090

1.62 €

1 5 Days 1/4-202512158100.0060

2.90 €

1 5 Days 5/16-1850223217140.0240

2.00 €

1 5 Days 3/8-1640182513140.0150

5.32 €

1 5 Days 3/8-1663264021140.0370

2.90 €

1 5 Days 1/2-1350223217180.0370

1.62 €

1 5 Days 8-322512168100.0070

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Stainless steel Main colour Black
Item Star Grip DIN Similar to DIN 6336 Thread type Internal thread
Style D PL Stainless steel True RoHS True

Tech Support