Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0150.232CM2 |
K0150.240CN2 |
K0150.250CO2 |
K0150.263CP2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H3 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|
9.17 € | 1 | 5 Days | 0.25 | 32 | 12 | 21 | 10 | 0.0499 | ||
12.01 € | 1 | 5 Days | 0.312 | 40 | 14 | 26 | 13 | 0.1055 | ||
14.48 € | 1 | 5 Days | 0.375 | 50 | 18 | 34 | 17 | 0.2054 | ||
19.00 € | 1 | 5 Days | 0.5 | 63 | 20 | 42 | 21 | 0.3445 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Surface finish body | Polished | Item | Star Grip | DIN | Similar to DIN 6336 |
Thread type | Reamed hole | Style | B | PL Stainless steel | True |
RoHS | True |