Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0150.332CM2 |
K0150.340CN2 |
K0150.350CO2 |
K0150.363CP2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H1 | H3 | T=Bore depth | T1 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.21 € | 1 | 5 Days | 0.25 | 32 | 12 | 21 | 21 | 10 | 12 | 15 | 0.0512 | ||
13.41 € | 1 | 5 Days | 0.312 | 40 | 14 | 26 | 26 | 13 | 15 | 18 | 0.0946 | ||
17.62 € | 1 | 5 Days | 0.375 | 50 | 18 | 34 | 34 | 17 | 18 | 21 | 0.2022 | ||
22.86 € | 1 | 5 Days | 0.5 | 63 | 20 | 42 | 42 | 21 | 22 | 25 | 0.3660 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Surface finish body | Polished | Item | Star Grip | DIN | Similar to DIN 6336 |
Thread type | Reamed hole | Style | C | PL Stainless steel | True |
RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H1
H3
T=Bore depth
T1
Filter by standard shipping days
Optional Attributes