Star grips similar to DIN 6336, stainless steel, style D, thread countersunk (K0150 D inch)

Star grips similar to DIN 6336, stainless steel, style D, thread countersunk (K0150 D inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).

Version:
Ground and polished or blasted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0150.432A22
K0150.432A23
K0150.440A32
K0150.440A33
K0150.450A42
K0150.450A43
K0150.463A52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D6 H=Height H3 Surface finish body T=Thread depth T=Bore depth Weight in kg (ERP)

11.30 €

1 5 Days 1/4-2032126.42110Polished11-0.0651

10.19 €

1 5 Days 1/4-2032126.42110Blasted11-0.0520

14.33 €

1 5 Days 5/16-1840148.42613Polished14-0.1100

12.88 €

1 5 Days 5/16-1840148.42613Blasted-140.1050

19.03 €

1 5 Days 3/8-16501810.53417Polished18-0.2077

17.14 €

1 5 Days 3/8-16501810.53417Blasted-180.2020

24.15 €

1 5 Days 1/2-136320134221Polished22-0.3547

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Stainless Steel
Item Star Grip DIN Similar to DIN 6336 Thread type Internal thread
Style D PL Stainless steel True RoHS True

Tech Support