Star grips similar to DIN 6336, stainless steel, style L, with external thread (K0150 L inch)

Star grips similar to DIN 6336, stainless steel, style L, with external thread (K0150 L inch)
Material:
Stainless steel 1.4308 (AISI "316" equivalent).
Grub screw stainless steel 1.4305 (AISI 303 equivalent).
Pin stainless steel 1.4310 (AISI 301 equivalent).

Version:
Star grip blasted.
Grub screw and pin bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0150.632A23X20
K0150.640A33X20
K0150.650A43X25
K0150.650A43X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H3 L=Thread length Weight in kg (ERP)

14.90 €

1 5 Days 1/4-2032122110200.0600

16.43 €

1 5 Days 5/16-1840142613200.1120

21.40 €

1 5 Days 3/8-1650183417250.2258

22.14 €

1 5 Days 3/8-1650183417500.2450

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Stainless Steel
Surface finish body Blasted Component material Stainless steel Item Star Grip
DIN Similar to DIN 6336 Thread type External thread Style L
PL Stainless steel True RoHS True

Tech Support