Manufacturer part number: K0155.1CL
Brand: KIPP
Price: 0.84 €
Delivery time: 5 Days
D=Bore: 0.188
D1=Outside diameter: 25
D8: 12
H=Height: 16
H3: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0155.1CL
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Steel | Surface finish component | Trivalent blue passivated |
Main colour | Black | Version 1 | Reamed hole | Item | Star Grip |
DIN | Similar to DIN 6336 | Thread type | Reamed hole | Style | H |
RoHS | True |
This page is Star grips similar to DIN 6336, with reamed bushing, style H (K0155 H inch), part number K0155.1CL.
You can find the detail information about specifications and dimensions on part number K0155.1CL.
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D8
H=Height
H3
Colour Cap
T=Bore depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0155.1CL5 |
K0155.1CL6 |
K0155.1CL7 |
K0155.1CM |
K0155.1CM5 |
K0155.1CM6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Bore | D1=Outside diameter | D8 | H=Height | H3 | Colour Cap | T=Bore depth | Weight in kg (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.84 € | 1 | 5 Days | 0.188 | 25 | 12 | 16 | 8 | Light gray RAL 7035 | 10 | 0.0064 | ||
0.84 € | 1 | 5 Days | 0.188 | 25 | 12 | 16 | 8 | Traffic red RAL 3020 | 10 | 0.0063 | ||
0.84 € | 1 | 5 Days | 0.188 | 25 | 12 | 16 | 8 | Colza yellow RAL 1021 | 10 | 0.0063 | ||
0.90 € | 1 | 5 Days | 0.25 | 32 | 14 | 20 | 10 | Jet black | 10 | 0.0100 | ||
0.90 € | 1 | 5 Days | 0.25 | 32 | 14 | 20 | 10 | Light gray RAL 7035 | 10 | 0.0123 | ||
0.90 € | 1 | 5 Days | 0.25 | 32 | 14 | 20 | 10 | Traffic red RAL 3020 | 10 | 0.0080 |