Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D8 | H=Height | H3 | Colour Cap | H5 max. | L=Thread length | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.52 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | Colza yellow RAL 1021 | 31 | 20 | 0.0237 | ||
2.67 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | Colza yellow RAL 1021 | 31 | 40 | 0.0245 | ||
3.45 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Light gray RAL 7035 | 38 | 20 | 0.0361 | ||
3.71 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Light gray RAL 7035 | 38 | 40 | 0.0391 | ||
3.45 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Traffic red RAL 3020 | 38 | 20 | 0.0361 | ||
3.71 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Traffic red RAL 3020 | 38 | 40 | 0.0391 | ||
3.45 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Colza yellow RAL 1021 | 38 | 20 | 0.0361 | ||
3.71 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | Colza yellow RAL 1021 | 38 | 40 | 0.0391 | ||
4.44 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 46 | 20 | 0.0520 | ||
4.80 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 46 | 40 | 0.0550 | ||
4.44 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 46 | 20 | 0.0520 | ||
4.80 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 46 | 40 | 0.0550 | ||
4.44 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 46 | 20 | 0.0520 | ||
4.80 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 46 | 40 | 0.0550 | ||
4.50 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 46 | 30 | 0.0711 | ||
5.13 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Light gray RAL 7035 | 46 | 60 | 0.0969 | ||
4.50 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 46 | 30 | 0.0711 | ||
5.13 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Traffic red RAL 3020 | 46 | 60 | 0.0969 | ||
4.50 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 46 | 30 | 0.0711 | ||
5.13 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | Colza yellow RAL 1021 | 46 | 60 | 0.0969 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Steel | Main colour | Black |
Version 1 | With safety cable | Item | Star Grip | DIN | Similar to DIN 6336 |
Thread type | External thread | Style | LS | RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D8
H=Height
H3
Colour Cap
H5 max.
L=Thread length
Filter by standard shipping days
Optional Attributes