Star grips with safety cable similar to DIN 6336, internal thread, style KS (K0155 KS inch)

Star grips with safety cable similar to DIN 6336, internal thread, style KS (K0155 KS inch)
Material:
Star grip thermoplast, bushing steel.
Safety cable elastic TPU.

Version:
Bushing trivalent blue passivated.

Note:
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.

Assembly:
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.

Accessory:
The safety lanyard is also available as an accessory, see K0743.04190.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0155.6A1
K0155.6A2
K0155.6A3
K0155.6A4
K0155.6A5
K0155.6A6
K0155.6A11
K0155.6A15
K0155.6A16
K0155.6A17
K0155.6A21
K0155.6A25
K0155.6A26
K0155.6A27
K0155.6A31
K0155.6A35
K0155.6A36
K0155.6A37
K0155.6A41
K0155.6A42
K0155.6A45
K0155.6A46
K0155.6A47
K0155.6A51
K0155.6A55
K0155.6A56
K0155.6A57
K0155.6A65
K0155.6A66
K0155.6A67
K0155.6A115
K0155.6A116
K0155.6A117
K0155.6A215
K0155.6A216
K0155.6A217
K0155.6A315
K0155.6A316
K0155.6A317
K0155.6A415
K0155.6A416
K0155.6A417
K0155.6A425
K0155.6A426
K0155.6A427
K0155.6A515
K0155.6A516
K0155.6A517
K0155.6AE
K0155.6AE5
K0155.6AE6
K0155.6AE7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 Colour Cap H5 max. T=Thread depth Weight in kg (ERP)

2.07 €

1 5 Days 10-322512168Black gray RAL 702122100.0082

2.09 €

1 5 Days 1/4-2032142010Black gray RAL 702126100.0099

2.23 €

1 5 Days 5/16-1840182513Black gray RAL 702131140.0196

2.89 €

1 5 Days 3/8-1650223217Black gray RAL 702138140.0249

4.12 €

1 5 Days 1/2-1363264021Black gray RAL 702146180.0523

5.37 €

1 5 Days 5/8-1163264021Black gray RAL 702146180.0439

2.09 €

1 5 Days 10-3232142010Black gray RAL 702126100.0099

2.07 €

1 5 Days 10-322512168Light gray RAL 703522100.0082

2.07 €

1 5 Days 10-322512168Traffic red RAL 302022100.0082

2.07 €

1 5 Days 10-322512168Colza yellow RAL 102122100.0082

2.07 €

1 5 Days 1/4-202512168Black gray RAL 702122100.0082

2.09 €

1 5 Days 1/4-2032142010Light gray RAL 703526100.0099

2.09 €

1 5 Days 1/4-2032142010Traffic red RAL 302026100.0099

2.09 €

1 5 Days 1/4-2032142010Colza yellow RAL 102126100.0099

2.89 €

1 5 Days 5/16-1850223217Black gray RAL 702138140.0269

2.23 €

1 5 Days 5/16-1840182513Light gray RAL 703531140.0196

2.23 €

1 5 Days 5/16-1840182513Traffic red RAL 302031140.0196

2.23 €

1 5 Days 5/16-1840182513Colza yellow RAL 102131140.0196

2.23 €

1 5 Days 3/8-1640182513Black gray RAL 702131140.0225

4.12 €

1 5 Days 3/8-1663264021Black gray RAL 702146140.0396

2.89 €

1 5 Days 3/8-1650223217Light gray RAL 703538140.0249

2.89 €

1 5 Days 3/8-1650223217Traffic red RAL 302038140.0249

2.89 €

1 5 Days 3/8-1650223217Colza yellow RAL 102138140.0249

2.89 €

1 5 Days 1/2-1350223217Black gray RAL 702138180.0379

4.12 €

1 5 Days 1/2-1363264021Light gray RAL 703546180.0523

4.12 €

1 5 Days 1/2-1363264021Traffic red RAL 302046180.0523

4.12 €

1 5 Days 1/2-1363264021Colza yellow RAL 102146180.0523

5.37 €

1 5 Days 5/8-1163264021Light gray RAL 703546180.0439

5.37 €

1 5 Days 5/8-1163264021Traffic red RAL 302046180.0439

5.37 €

1 5 Days 5/8-1163264021Colza yellow RAL 102146180.0439

2.09 €

1 5 Days 10-3232142010Light gray RAL 703526100.0099

2.09 €

1 5 Days 10-3232142010Traffic red RAL 302026100.0099

2.09 €

1 5 Days 10-3232142010Colza yellow RAL 102126100.0099

2.07 €

1 5 Days 1/4-202512168Light gray RAL 703522100.0082

2.07 €

1 5 Days 1/4-202512168Traffic red RAL 302022100.0082

2.07 €

1 5 Days 1/4-202512168Colza yellow RAL 102122100.0082

2.89 €

1 5 Days 5/16-1850223217Light gray RAL 703538140.0269

2.89 €

1 5 Days 5/16-1850223217Traffic red RAL 302038140.0269

2.89 €

1 5 Days 5/16-1850223217Colza yellow RAL 102138140.0269

2.23 €

1 5 Days 3/8-1640182513Light gray RAL 703531140.0225

2.23 €

1 5 Days 3/8-1640182513Traffic red RAL 302031140.0225

2.23 €

1 5 Days 3/8-1640182513Colza yellow RAL 102131140.0225

4.12 €

1 5 Days 3/8-1663264021Light gray RAL 703546140.0396

4.12 €

1 5 Days 3/8-1663264021Traffic red RAL 302046140.0396

4.12 €

1 5 Days 3/8-1663264021Colza yellow RAL 102146140.0396

2.89 €

1 5 Days 1/2-1350223217Light gray RAL 703538180.0379

2.89 €

1 5 Days 1/2-1350223217Traffic red RAL 302038180.0379

2.89 €

1 5 Days 1/2-1350223217Colza yellow RAL 102138180.0379

2.07 €

1 5 Days 8-322512168Black gray RAL 702122100.0086

2.07 €

1 5 Days 8-322512168Light gray RAL 703522100.0086

2.07 €

1 5 Days 8-322512168Traffic red RAL 302022100.0086

2.07 €

1 5 Days 8-322512168Colza yellow RAL 102122100.0086

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Steel Main colour Black
Version 1 With safety cable Item Star Grip DIN Similar to DIN 6336
Thread type Internal thread Style KS RoHS True

Tech Support