Star grips with safety cable similar to DIN 6336, steel parts stainless steel, external thread, style LS (K0154 LS inch)

Star grips with safety cable similar to DIN 6336, steel parts stainless steel, external thread, style LS (K0154 LS inch)
Material:
Star grip thermoplast, threaded bolts stainless steel 1.4305 (AISI 303 equivalent).
Safety cable elastic TPU.

Version:
Threaded pin bright.

Note:
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.

Assembly:
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.

Accessory:
The safety lanyard is also available as an accessory, see K0743.04190.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0154.7A1X10
K0154.7A1X20
K0154.7A2X20
K0154.7A2X30
K0154.7A3X20
K0154.7A3X40
K0154.7A4X20
K0154.7A4X40
K0154.7A5X30
K0154.7A5X60
K0154.7A15X10
K0154.7A15X20
K0154.7A16X10
K0154.7A16X20
K0154.7A17X10
K0154.7A17X20
K0154.7A21X20
K0154.7A21X30
K0154.7A25X20
K0154.7A25X30
K0154.7A26X20
K0154.7A26X30
K0154.7A27X20
K0154.7A27X30
K0154.7A31X20
K0154.7A31X40
K0154.7A35X20
K0154.7A35X40
K0154.7A36X20
K0154.7A36X40
K0154.7A37X20
K0154.7A37X40
K0154.7A41X20
K0154.7A41X40
K0154.7A45X20
K0154.7A45X40
K0154.7A46X20
K0154.7A46X40
K0154.7A47X20
K0154.7A47X40
K0154.7A51X30
K0154.7A51X60
K0154.7A55X30
K0154.7A55X60
K0154.7A56X30
K0154.7A56X60
K0154.7A57X30
K0154.7A57X60
K0154.7A215X20
K0154.7A215X30
K0154.7A216X20
K0154.7A216X30
K0154.7A217X20
K0154.7A217X30
K0154.7A315X20
K0154.7A315X40
K0154.7A316X20
K0154.7A316X40
K0154.7A317X20
K0154.7A317X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D8 H=Height H3 H5 Colour Cap H5 max. L=Thread length L1 Weight in kg (ERP)

2.47 €

1 5 Days 10-322512168-Black gray RAL 70212210-0.0070

2.52 €

1 5 Days 10-322512168-Black gray RAL 70212220-0.0083

2.89 €

1 5 Days 1/4-2032142010-Black gray RAL 70212620-0.0132

2.94 €

1 5 Days 1/4-2032142010-Black gray RAL 70212630-0.0160

3.84 €

1 5 Days 5/16-1840182513-Black gray RAL 70213120-0.0292

3.96 €

1 5 Days 5/16-1840182513-Black gray RAL 70213140-0.0352

4.55 €

1 5 Days 3/8-1650223217-Black gray RAL 70213820-0.0375

4.86 €

1 5 Days 3/8-1650223217-Black gray RAL 70213840-0.0466

10.51 €

1 5 Days 1/2-136326402146Black gray RAL 702146301810.0525

13.60 €

1 5 Days 1/2-136326402146Black gray RAL 702146601810.0795

2.47 €

1 5 Days 10-322512168-Light gray RAL 70352210-0.0070

2.52 €

1 5 Days 10-322512168-Light gray RAL 70352220-0.0083

2.47 €

1 5 Days 10-322512168-Traffic red RAL 30202210-0.0070

2.52 €

1 5 Days 10-322512168-Traffic red RAL 30202220-0.0083

2.47 €

1 5 Days 10-322512168-Colza yellow RAL 10212210-0.0070

2.52 €

1 5 Days 10-322512168-Colza yellow RAL 10212220-0.0083

2.52 €

1 5 Days 1/4-20251216822Black gray RAL 702122201810.0125

2.56 €

1 5 Days 1/4-20251216822Black gray RAL 702122301810.0150

2.89 €

1 5 Days 1/4-2032142010-Light gray RAL 70352620-0.0132

2.94 €

1 5 Days 1/4-2032142010-Light gray RAL 70352630-0.0160

2.89 €

1 5 Days 1/4-2032142010-Traffic red RAL 30202620-0.0132

2.94 €

1 5 Days 1/4-2032142010-Traffic red RAL 30202630-0.0160

2.89 €

1 5 Days 1/4-2032142010-Colza yellow RAL 10212620-0.0132

2.94 €

1 5 Days 1/4-2032142010-Colza yellow RAL 10212630-0.0160

2.94 €

1 5 Days 5/16-183214201026Black gray RAL 702126201810.0235

3.34 €

1 5 Days 5/16-183214201026Black gray RAL 702126401810.0325

3.84 €

1 5 Days 5/16-1840182513-Light gray RAL 70353120-0.0292

3.96 €

1 5 Days 5/16-1840182513-Light gray RAL 70353140-0.0352

3.84 €

1 5 Days 5/16-1840182513-Traffic red RAL 30203120-0.0292

3.96 €

1 5 Days 5/16-1840182513-Traffic red RAL 30203140-0.0352

3.84 €

1 5 Days 5/16-1840182513-Colza yellow RAL 10213120-0.0292

3.96 €

1 5 Days 5/16-1840182513-Colza yellow RAL 10213140-0.0352

4.17 €

1 5 Days 3/8-164018251331Black gray RAL 702131201810.0375

4.72 €

1 5 Days 3/8-164018251331Black gray RAL 702131401810.0465

4.55 €

1 5 Days 3/8-1650223217-Light gray RAL 70353820-0.0375

4.86 €

1 5 Days 3/8-1650223217-Light gray RAL 70353840-0.0466

4.55 €

1 5 Days 3/8-1650223217-Traffic red RAL 30203820-0.0375

4.86 €

1 5 Days 3/8-1650223217-Traffic red RAL 30203840-0.0466

4.55 €

1 5 Days 3/8-1650223217-Colza yellow RAL 10213820-0.0375

4.86 €

1 5 Days 3/8-1650223217-Colza yellow RAL 10213840-0.0466

10.51 €

1 5 Days 1/2-135022321738Black gray RAL 702138301810.0705

13.54 €

1 5 Days 1/2-135022321738Black gray RAL 702138601810.0965

10.51 €

1 5 Days 1/2-136326402146Light gray RAL 703546301810.0525

13.60 €

1 5 Days 1/2-136326402146Light gray RAL 703546601810.0795

10.51 €

1 5 Days 1/2-136326402146Traffic red RAL 302046301810.0525

13.60 €

1 5 Days 1/2-136326402146Traffic red RAL 302046601810.0795

10.51 €

1 5 Days 1/2-136326402146Colza yellow RAL 102146301810.0525

13.60 €

1 5 Days 1/2-136326402146Colza yellow RAL 102146601810.0795

2.52 €

1 5 Days 1/4-20251216822Light gray RAL 703522201810.0125

2.56 €

1 5 Days 1/4-20251216822Light gray RAL 703522301810.0150

2.52 €

1 5 Days 1/4-20251216822Traffic red RAL 302022201810.0125

2.56 €

1 5 Days 1/4-20251216822Traffic red RAL 302022301810.0150

2.52 €

1 5 Days 1/4-20251216822Colza yellow RAL 102122201810.0125

2.56 €

1 5 Days 1/4-20251216822Colza yellow RAL 102122301810.0150

2.94 €

1 5 Days 5/16-183214201026Light gray RAL 703526201810.0235

3.34 €

1 5 Days 5/16-183214201026Light gray RAL 703526401810.0325

2.94 €

1 5 Days 5/16-183214201026Traffic red RAL 302026201810.0235

3.34 €

1 5 Days 5/16-183214201026Traffic red RAL 302026401810.0325

2.94 €

1 5 Days 5/16-183214201026Colza yellow RAL 102126201810.0235

3.34 €

1 5 Days 5/16-183214201026Colza yellow RAL 102126401810.0325

Loading...

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Stainless steel Main colour Black
Version 1 With safety cable Item Star Grip DIN Similar to DIN 6336
Thread type External thread Style LS PL Stainless steel True
RoHS True

Tech Support