Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | D1=Outside diameter | D8 | H=Height | H3 | H5 | Colour Cap | H5 max. | L1 | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.85 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | - | Black gray RAL 7021 | 22 | - | 10 | 0.0082 | ||
2.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | - | Black gray RAL 7021 | 26 | - | 10 | 0.0099 | ||
3.25 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | - | Black gray RAL 7021 | 31 | - | 14 | 0.0196 | ||
4.31 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | - | Black gray RAL 7021 | 38 | - | 14 | 0.0251 | ||
6.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | - | Black gray RAL 7021 | 46 | - | 18 | 0.0532 | ||
6.81 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | 46 | Black gray RAL 7021 | 46 | 181 | 18 | 0.0395 | ||
2.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | 26 | Black gray RAL 7021 | 26 | 181 | 10 | 0.0105 | ||
2.85 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | - | Light gray RAL 7035 | 22 | - | 10 | 0.0082 | ||
2.85 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | - | Traffic red RAL 3020 | 22 | - | 10 | 0.0082 | ||
2.85 € | 1 | 5 Days | 10-32 | 25 | 12 | 16 | 8 | - | Colza yellow RAL 1021 | 22 | - | 10 | 0.0082 | ||
2.85 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | 22 | Black gray RAL 7021 | 22 | 181 | 10 | 0.0075 | ||
2.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | - | Light gray RAL 7035 | 26 | - | 10 | 0.0099 | ||
2.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | - | Traffic red RAL 3020 | 26 | - | 10 | 0.0099 | ||
2.90 € | 1 | 5 Days | 1/4-20 | 32 | 14 | 20 | 10 | - | Colza yellow RAL 1021 | 26 | - | 10 | 0.0099 | ||
4.31 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | 38 | Black gray RAL 7021 | 38 | 181 | 14 | 0.0265 | ||
3.25 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | - | Light gray RAL 7035 | 31 | - | 14 | 0.0196 | ||
3.25 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | - | Traffic red RAL 3020 | 31 | - | 14 | 0.0196 | ||
3.25 € | 1 | 5 Days | 5/16-18 | 40 | 18 | 25 | 13 | - | Colza yellow RAL 1021 | 31 | - | 14 | 0.0196 | ||
3.25 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | 31 | Black gray RAL 7021 | 31 | 181 | 14 | 0.0225 | ||
6.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | 46 | Black gray RAL 7021 | 46 | 181 | 14 | 0.0395 | ||
4.31 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | - | Light gray RAL 7035 | 38 | - | 14 | 0.0251 | ||
4.31 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | - | Traffic red RAL 3020 | 38 | - | 14 | 0.0251 | ||
4.31 € | 1 | 5 Days | 3/8-16 | 50 | 22 | 32 | 17 | - | Colza yellow RAL 1021 | 38 | - | 14 | 0.0251 | ||
4.31 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | 38 | Black gray RAL 7021 | 38 | 181 | 18 | 0.0395 | ||
6.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | - | Light gray RAL 7035 | 46 | - | 18 | 0.0532 | ||
6.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | - | Traffic red RAL 3020 | 46 | - | 18 | 0.0532 | ||
6.81 € | 1 | 5 Days | 1/2-13 | 63 | 26 | 40 | 21 | - | Colza yellow RAL 1021 | 46 | - | 18 | 0.0532 | ||
6.81 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | 46 | Light gray RAL 7035 | 46 | 181 | 18 | 0.0395 | ||
6.81 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | 46 | Traffic red RAL 3020 | 46 | 181 | 18 | 0.0395 | ||
6.81 € | 1 | 5 Days | 5/8-11 | 63 | 26 | 40 | 21 | 46 | Colza yellow RAL 1021 | 46 | 181 | 18 | 0.0395 | ||
2.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | 26 | Light gray RAL 7035 | 26 | 181 | 10 | 0.0105 | ||
2.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | 26 | Traffic red RAL 3020 | 26 | 181 | 10 | 0.0105 | ||
2.90 € | 1 | 5 Days | 10-32 | 32 | 14 | 20 | 10 | 26 | Colza yellow RAL 1021 | 26 | 181 | 10 | 0.0105 | ||
2.85 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | 22 | Light gray RAL 7035 | 22 | 181 | 10 | 0.0075 | ||
2.85 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | 22 | Traffic red RAL 3020 | 22 | 181 | 10 | 0.0075 | ||
2.85 € | 1 | 5 Days | 1/4-20 | 25 | 12 | 16 | 8 | 22 | Colza yellow RAL 1021 | 22 | 181 | 10 | 0.0075 | ||
4.31 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | 38 | Light gray RAL 7035 | 38 | 181 | 14 | 0.0265 | ||
4.31 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | 38 | Traffic red RAL 3020 | 38 | 181 | 14 | 0.0265 | ||
4.31 € | 1 | 5 Days | 5/16-18 | 50 | 22 | 32 | 17 | 38 | Colza yellow RAL 1021 | 38 | 181 | 14 | 0.0265 | ||
3.25 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | 31 | Light gray RAL 7035 | 31 | 181 | 14 | 0.0225 | ||
3.25 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | 31 | Traffic red RAL 3020 | 31 | 181 | 14 | 0.0225 | ||
3.25 € | 1 | 5 Days | 3/8-16 | 40 | 18 | 25 | 13 | 31 | Colza yellow RAL 1021 | 31 | 181 | 14 | 0.0225 | ||
6.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | 46 | Light gray RAL 7035 | 46 | 181 | 14 | 0.0395 | ||
6.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | 46 | Traffic red RAL 3020 | 46 | 181 | 14 | 0.0395 | ||
6.81 € | 1 | 5 Days | 3/8-16 | 63 | 26 | 40 | 21 | 46 | Colza yellow RAL 1021 | 46 | 181 | 14 | 0.0395 | ||
4.31 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | 38 | Light gray RAL 7035 | 38 | 181 | 18 | 0.0395 | ||
4.31 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | 38 | Traffic red RAL 3020 | 38 | 181 | 18 | 0.0395 | ||
4.31 € | 1 | 5 Days | 1/2-13 | 50 | 22 | 32 | 17 | 38 | Colza yellow RAL 1021 | 38 | 181 | 18 | 0.0395 | ||
2.85 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | 22 | Black gray RAL 7021 | 22 | 181 | 10 | 0.0085 | ||
2.85 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | 22 | Light gray RAL 7035 | 22 | 181 | 10 | 0.0085 | ||
2.85 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | 22 | Traffic red RAL 3020 | 22 | 181 | 10 | 0.0085 | ||
2.85 € | 1 | 5 Days | 8-32 | 25 | 12 | 16 | 8 | 22 | Colza yellow RAL 1021 | 22 | 181 | 10 | 0.0085 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Stainless steel | Main colour | Black |
Version 1 | With safety cable | Item | Star Grip | DIN | Similar to DIN 6336 |
Thread type | Internal thread | Style | KS | PL Stainless steel | True |
RoHS | True |
Configure
Basic Attributes
D=Thread
D1=Outside diameter
D8
H=Height
H3
H5
Colour Cap
H5 max.
L1
T=Thread depth
Filter by standard shipping days
Optional Attributes