Star grips, plastic with safety function, with external thread (K1811 AG inch)

Star grips, plastic with safety function, with external thread (K1811 AG inch)
Product description:
Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.

Material:
Star grip and insert made from reinforced thermoplastic.
Screw steel or stainless steel.

Version:
Steel trivalent blue passivated.
Stainless steel, bright.

Benefits:
Protection against accidental opening or closing.

On request:
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1811.32A11X10
K1811.32A11X20
K1811.32A184X10
K1811.32A184X20
K1811.32AE1X10
K1811.32AE1X20
K1811.32AE84X10
K1811.32AE84X20
K1811.40A11X20
K1811.40A11X30
K1811.40A11X40
K1811.40A21X20
K1811.40A21X30
K1811.40A21X40
K1811.40A31X20
K1811.40A31X30
K1811.40A31X40
K1811.40A184X20
K1811.40A184X30
K1811.40A184X40
K1811.40A284X20
K1811.40A284X30
K1811.40A284X40
K1811.40A384X20
K1811.40A384X30
K1811.40A384X40
K1811.50A31X20
K1811.50A31X40
K1811.50A41X20
K1811.50A41X40
K1811.50A384X20
K1811.50A384X40
K1811.50A484X20
K1811.50A484X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 D8 H=Height H1 H4 Size Main colour L=Thread length Weight in kg (ERP)

8.67 €

1 5 Days 10-3232101425522.11Jet black RAL 9005100.0113

8.67 €

1 5 Days 10-3232101425522.11Jet black RAL 9005200.0113

8.67 €

1 5 Days 10-3232101425522.11Traffic red RAL 3020100.0113

8.67 €

1 5 Days 10-3232101425522.11Traffic red RAL 3020200.0113

8.67 €

1 5 Days 8-3232101425522.11Jet black RAL 9005100.0113

8.67 €

1 5 Days 8-3232101425522.11Jet black RAL 9005200.0113

8.67 €

1 5 Days 8-3232101425522.11Traffic red RAL 3020100.0113

8.67 €

1 5 Days 8-3232101425522.11Traffic red RAL 3020200.0113

9.34 €

1 5 Days 10-324013.51830.55.526.62Jet black RAL 9005200.0244

9.34 €

1 5 Days 10-324013.51830.55.526.62Jet black RAL 9005300.0244

9.34 €

1 5 Days 10-324013.51830.55.526.62Jet black RAL 9005400.0244

9.34 €

1 5 Days 1/4-204013.51830.55.526.62Jet black RAL 9005200.0244

9.34 €

1 5 Days 1/4-204013.51830.55.526.62Jet black RAL 9005300.0244

9.34 €

1 5 Days 1/4-204013.51830.55.526.62Jet black RAL 9005400.0244

9.34 €

1 5 Days 5/16-184013.51830.55.526.62Jet black RAL 9005200.0244

9.34 €

1 5 Days 5/16-184013.51830.55.526.62Jet black RAL 9005300.0244

9.34 €

1 5 Days 5/16-184013.51830.55.526.62Jet black RAL 9005400.0244

9.34 €

1 5 Days 10-324013.51830.55.526.62Traffic red RAL 3020200.0244

9.34 €

1 5 Days 10-324013.51830.55.526.62Traffic red RAL 3020300.0244

9.34 €

1 5 Days 10-324013.51830.55.526.62Traffic red RAL 3020400.0244

9.34 €

1 5 Days 1/4-204013.51830.55.526.62Traffic red RAL 3020200.0244

9.34 €

1 5 Days 1/4-204013.51830.55.526.62Traffic red RAL 3020300.0244

9.34 €

1 5 Days 1/4-204013.51830.55.526.62Traffic red RAL 3020400.0244

9.34 €

1 5 Days 5/16-184013.51830.55.526.62Traffic red RAL 3020200.0244

9.34 €

1 5 Days 5/16-184013.51830.55.526.62Traffic red RAL 3020300.0244

9.34 €

1 5 Days 5/16-184013.51830.55.526.62Traffic red RAL 3020400.0244

10.25 €

1 5 Days 5/16-1850172241.91037.13Jet black RAL 9005200.0495

10.25 €

1 5 Days 5/16-1850172241.91037.13Jet black RAL 9005400.0495

10.25 €

1 5 Days 3/8-1650172241.91037.13Jet black RAL 9005200.0495

10.25 €

1 5 Days 3/8-1650172241.91037.13Jet black RAL 9005400.0495

10.25 €

1 5 Days 5/16-1850172241.91037.13Traffic red RAL 3020200.0495

10.25 €

1 5 Days 5/16-1850172241.91037.13Traffic red RAL 3020400.0495

10.25 €

1 5 Days 3/8-1650172241.91037.13Traffic red RAL 3020200.0495

10.25 €

1 5 Days 3/8-1650172241.91037.13Traffic red RAL 3020400.0495

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Steel Surface finish component Trivalent blue passivated
Version 1 With safety function Item Star Grip Thread type External thread
No. of teeth 12 PL Stainless steel False RoHS True

Tech Support