Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0153.1CL |
K0153.1CM |
K0153.1CM1 |
K0153.1CN |
K0153.1CN1 |
K0153.1CO |
K0153.1CO1 |
K0153.1CP |
K0153.1CQ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Bore | D1=Outside diameter | D2 | H=Height | H2 | H3 | T=Bore depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.43 € | 1 | 5 Days | 0.188 | 25 | 10 | 16 | 8 | 6 | 9.5 | 0.0080 | ||
1.77 € | 1 | 5 Days | 0.25 | 32 | 13.5 | 21 | 11 | 9.5 | 12.5 | 0.0130 | ||
2.23 € | 1 | 5 Days | 0.25 | 40 | 13.5 | 25 | 13 | 10 | 14 | 0.0254 | ||
2.23 € | 1 | 5 Days | 0.312 | 40 | 13.5 | 25 | 13 | 10 | 14 | 0.0231 | ||
2.91 € | 1 | 5 Days | 0.312 | 50 | 19 | 32 | 17 | 12 | 18 | 0.0640 | ||
2.91 € | 1 | 5 Days | 0.375 | 50 | 19 | 32 | 17 | 12 | 18 | 0.0599 | ||
4.46 € | 1 | 5 Days | 0.375 | 63 | 19 | 40 | 21 | 15 | 22 | 0.0866 | ||
4.46 € | 1 | 5 Days | 0.5 | 63 | 19 | 40 | 21 | 15 | 22 | 0.0725 | ||
6.28 € | 1 | 5 Days | 0.625 | 63 | 23 | 40 | 21 | 15 | 22 | 0.0883 |
Loading...
Main Body Type | Polygon | Polygon, type | Star Shaped | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Component material | Steel | Main colour | Black |
Version 1 | With protruding bushing | Item | Star Grip | Thread type | Reamed hole |
Style | H | Style definition | With blind hole | PL Stainless steel | False |
RoHS | True |
Configure
Basic Attributes
D=Bore
D1=Outside diameter
D2
H=Height
H2
H3
T=Bore depth
Filter by standard shipping days
Optional Attributes