Star grips, style K, with projecting steel tapped bushing (K0153 K inch) (K0153.2A1)

Star grips, style K, with projecting steel tapped bushing (K0153 K inch) K0153.2A1

Product Details:

Manufacturer part number: K0153.2A1

Brand: KIPP

Price: 1.61

Delivery time: 5 Days


Technical Data:

D=Thread: 10-32

D1=Outside diameter: 25

D2: 10

H=Height: 16

H2: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0153.2A1

Part Number
K0153.2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H2 H3 T=Thread depth Weight in kg (ERP)

1.61 €

1 5 Days 10-32251016868.50.0084

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Other
Main material Thermoplastic Component material Steel Main colour Black
Version 1 With protruding bushing Item Star Grip Thread type Internal thread
Style K Style definition With tapped bush PL Stainless steel False
RoHS True

This page is Star grips, style K, with projecting steel tapped bushing (K0153 K inch), part number K0153.2A1.
You can find the detail information about specifications and dimensions on part number K0153.2A1.

Variation of this product

Part Number
K0153.2A2
K0153.2A21
K0153.2A3
K0153.2A31
K0153.2A4
K0153.2A41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread D1=Outside diameter D2 H=Height H2 H3 T=Thread depth Weight in kg (ERP)

1.62 €

1 5 Days 1/4-203213.521119.5120.0137

2.05 €

1 5 Days 1/4-204013.5251310140.0240

2.05 €

1 5 Days 5/16-184013.5251310140.0242

2.91 €

1 5 Days 5/16-185019321712180.0664

2.91 €

1 5 Days 3/8-165019321712180.0624

4.27 €

1 5 Days 3/8-166319402115220.0889

Tech Support