Wing grips "Miniwing" with external thread (K0274 AG inch)

Wing grips "Miniwing" with external thread (K0274 AG inch)
Material:
Thermoplastic.
Threaded pin steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:
Grip black gray.
Steel trivalent blue passivated.
Stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0274.00A1X10
K0274.00A1X20
K0274.00A2X20
K0274.00A2X30
K0274.00A3X20
K0274.00A3X40
K0274.00AEX10
K0274.00AEX20
K0274.08A2X20
K0274.08A2X30
K0274.08A3X20
K0274.08A3X40
K0274.0A1X10
K0274.0A1X20
K0274.0A2X20
K0274.0A2X30
K0274.0A3X20
K0274.0A3X40
K0274.0AEX10
K0274.0AEX20
K0274.8A2X20
K0274.8A2X30
K0274.8A3X20
K0274.8A3X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length B=Width D=Thread D2 H=Height H1 H2 Steel code Component material Surface finish component PL Stainless steel L=Thread length Weight in kg (ERP)

1.45 €

1 5 Days 28-10-3212-13.32.31.4305Stainless steelBrightTrue100.0061

1.62 €

1 5 Days 28-10-3212-13.32.31.4305Stainless steelBrightTrue200.0070

1.62 €

1 5 Days 28-1/4-2012-13.32.31.4305Stainless steelBrightTrue200.0090

1.76 €

1 5 Days 28-1/4-2012-13.32.31.4305Stainless steelBrightTrue300.0115

1.62 €

1 5 Days 28-5/16-1812-13.32.31.4305Stainless steelBrightTrue200.0135

1.99 €

1 5 Days 28-5/16-1812-13.32.31.4305Stainless steelBrightTrue400.0187

1.45 €

1 5 Days 28-8-3212-13.32.31.4305Stainless steelBrightTrue100.0051

1.62 €

1 5 Days 28-8-3212-13.32.31.4305Stainless steelBrightTrue200.0056

2.50 €

1 5 Days 40161/4-2014.6211941.4305Stainless steelBrightTrue200.0160

2.66 €

1 5 Days 40161/4-2014.6211941.4305Stainless steelBrightTrue300.0180

2.67 €

1 5 Days 40165/16-1814.6211941.4305Stainless steelBrightTrue200.0195

3.51 €

1 5 Days 40165/16-1814.6211941.4305Stainless steelBrightTrue400.0255

0.83 €

1 5 Days 28-10-3212-13.32.3-SteelTrivalent blue passivatedFalse100.0058

0.91 €

1 5 Days 28-10-3212-13.32.3-SteelTrivalent blue passivatedFalse200.0070

0.91 €

1 5 Days 28-1/4-2012-13.32.3-SteelTrivalent blue passivatedFalse200.0099

1.01 €

1 5 Days 28-1/4-2012-13.32.3-SteelTrivalent blue passivatedFalse300.0109

0.91 €

1 5 Days 28-5/16-1812-13.32.3-SteelTrivalent blue passivatedFalse200.0129

1.17 €

1 5 Days 28-5/16-1812-13.32.3-SteelTrivalent blue passivatedFalse400.0194

0.83 €

1 5 Days 28-8-3212-13.32.3-SteelTrivalent blue passivatedFalse100.0048

0.91 €

1 5 Days 28-8-3212-13.32.3-SteelTrivalent blue passivatedFalse200.0057

1.85 €

1 5 Days 40161/4-2014.621194-SteelTrivalent blue passivatedFalse200.0160

1.97 €

1 5 Days 40161/4-2014.621194-SteelTrivalent blue passivatedFalse300.0180

1.98 €

1 5 Days 40165/16-1814.621194-SteelTrivalent blue passivatedFalse200.0195

2.60 €

1 5 Days 40165/16-1814.621194-SteelTrivalent blue passivatedFalse400.0255

Loading...

  1. 1

Basic information

Main Body Type T-Shaped T Shaped Kind Wing Main Body Material Other
Main material Thermoplastic Main colour Black gray RAL 7021 Version 1 Miniwing
Item Wing Grip Thread type External thread Style L
Style definition With external thread RoHS True

Tech Support