Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0274.00A1 |
K0274.00A2 |
K0274.00AE |
K0274.08A2 |
K0274.08A3 |
K0274.0A1 |
K0274.0A2 |
K0274.0AE |
K0274.8A2 |
K0274.8A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length | B=Width | D=Thread | D2 | H=Height | H1 | H2 | Steel code | Component material | Surface finish component | PL Stainless steel | RoHS | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.38 € | 1 | 5 Days | 28 | - | 10-32 | 12 | - | 13.3 | 2.3 | 1.4305 | Stainless steel | Bright | True | - | 8 | 0.0062 | ||
1.38 € | 1 | 5 Days | 28 | - | 1/4-20 | 12 | - | 13.3 | 2.3 | 1.4305 | Stainless steel | Bright | True | - | 8 | 0.0051 | ||
1.38 € | 1 | 5 Days | 28 | - | 8-32 | 12 | - | 13.3 | 2.3 | 1.4305 | Stainless steel | Bright | True | True | 6 | 0.0065 | ||
3.68 € | 1 | 5 Days | 40 | 16 | 1/4-20 | 14.6 | 21 | 19 | 4 | 1.4305 | Stainless steel | Bright | True | True | 12 | 0.0170 | ||
3.68 € | 1 | 5 Days | 40 | 16 | 5/16-18 | 14.6 | 21 | 19 | 4 | 1.4305 | Stainless steel | Bright | True | True | 12 | 0.0150 | ||
0.79 € | 1 | 5 Days | 28 | - | 10-32 | 12 | - | 13.3 | 2.3 | - | Brass | - | False | - | 8 | 0.0066 | ||
0.79 € | 1 | 5 Days | 28 | - | 1/4-20 | 12 | - | 13.3 | 2.3 | - | Brass | - | False | - | 8 | 0.0056 | ||
0.79 € | 1 | 5 Days | 28 | - | 8-32 | 12 | - | 13.3 | 2.3 | - | Brass | - | False | True | 6 | 0.0068 | ||
3.02 € | 1 | 5 Days | 40 | 16 | 1/4-20 | 14.6 | 21 | 19 | 4 | - | Steel | Trivalent blue passivated | False | True | 12 | 0.0170 | ||
3.02 € | 1 | 5 Days | 40 | 16 | 5/16-18 | 14.6 | 21 | 19 | 4 | - | Steel | Trivalent blue passivated | False | True | 12 | 0.0150 |
Loading...
Main Body Type | T-Shaped | T Shaped Kind | Wing | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Main colour | Black gray RAL 7021 | Version 1 | Miniwing |
Item | Wing Grip | Thread type | Internal thread | Style | K |
Style definition | With internal thread |
Configure
Basic Attributes
A=Handle length
B=Width
D=Thread
D2
H=Height
H1
H2
Steel code
Component material
Surface finish component
PL Stainless steel
RoHS
T=Thread depth
Filter by standard shipping days
Optional Attributes